These DIN-rail mounted power supplies have a robust case, 4mm screw terminal connectors and use high reliability components to give a long, trouble-free life. The REDIN240 can be end mounted to save rail space or side mounted for use in low-profile cabinets. The units can deliver up to 150% start-up power and allow n+1 parallel operation to increase the continuous output current or for supply redundancy. Relay contacts simplify DC OK monitoring. The REDIN240 series is designed for demanding commercial and industrial applications with UL508, UL60950, IEC60950 CB report and CE (LVD + EMC + RoHS) certifications. They come with a full 5-year warranty.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REDIN240-24
End Of Life
| 240 | Isolated | 85 - 264 | 24 to 28 | 10000 | DIN-Rail |
|
| |||||
| 2 |
|
REDIN240-48
End Of Life
| 240 | Isolated | 85 - 264 | 48 to 56 | 5000 | DIN-Rail |
|
|
| Attributes | REDIN240 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 240 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail |
| Length (mm) | 114.26 |
| Width (mm) | 46 |
| Height (mm) | 124.4 |
| Certifications | CB, CE, EN 55022, EN 55024, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 70 |
| Protections | SCP |
| Directives | RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REDIN240.pdf | Datasheet | |
| REDIN240_installation_guide.pdf | Installation | Mar 6, 2019 |
| Title | Type | Date |
|---|---|---|
| Will 48V be the new 24V? | Blog Article | Mar 21, 2019 |
| Title | Type | Date |
|---|---|---|
| DIN Rail Mounted Power Supplies From RECOM | Arrow.com | Youtube Video | Apr 8, 2019 |
| REDIN: DIN Rail mounted Power Supplies | Youtube Video | Jul 2, 2018 |
| RECOM Power AC/DC DIN‐Rail Power Supplies | Digi-Key Daily | Youtube Video | Dec 21, 2016 |