The REC8-xxxxSRW/DRW-series offer single and dual regulated outputs in a DIP24 package with 2kV or 3kV isolation options and are suitable for higher power industrial or medical applications. Remote on/off control is standard and SMD pinning is offered with the /SMD option.
The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC8-2405DRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | DIP24 |
| |||||||
2 |
REC8-2405DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | SMD 24 Pin |
| |||||||
3 |
REC8-2405DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | SMD 24 Pin |
| |||||||
4 |
REC8-2405DRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | DIP24 |
| |||||||
5 |
REC8-2405SRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 5 | DIP24 |
| |||||||
6 |
REC8-2405SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | 5 | SMD 24 Pin |
| |||||||
7 |
REC8-2405SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | 5 | SMD 24 Pin |
| |||||||
8 |
REC8-2405SRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 5 | DIP24 |
| |||||||
9 |
REC8-2412DRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | DIP24 |
| |||||||
10 |
REC8-2412DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | SMD 24 Pin |
| |||||||
11 |
REC8-2412DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | SMD 24 Pin |
| |||||||
12 |
REC8-2412DRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | DIP24 |
| |||||||
13 |
REC8-2412SRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 12 | DIP24 |
| |||||||
14 |
REC8-2412SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | 12 | SMD 24 Pin |
| |||||||
15 |
REC8-2412SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | 12 | SMD 24 Pin |
| |||||||
16 |
REC8-2412SRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 12 | DIP24 |
| |||||||
17 |
REC8-2415DRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | DIP24 |
| |||||||
18 |
REC8-2415DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | SMD 24 Pin |
| |||||||
19 |
REC8-2415DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | SMD 24 Pin |
| |||||||
20 |
REC8-2415DRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | DIP24 |
| |||||||
21 |
REC8-2415SRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 15 | DIP24 |
| |||||||
22 |
REC8-2415SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | 15 | SMD 24 Pin |
| |||||||
23 |
REC8-2415SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | 15 | SMD 24 Pin |
| |||||||
24 |
REC8-2415SRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 15 | DIP24 |
| |||||||
25 |
REC8-243.3SRWZ/H2/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | DIP24 |
| |||||||
26 |
REC8-243.3SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | SMD 24 Pin |
| |||||||
27 |
REC8-243.3SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | SMD 24 Pin |
| |||||||
28 |
REC8-243.3SRWZ/H3/A/M
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | DIP24 |
| |||||||
29 |
REC8-4805DRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | DIP24 |
| |||||||
30 |
REC8-4805DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | SMD 24 Pin |
| |||||||
31 |
REC8-4805DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | SMD 24 Pin |
| |||||||
32 |
REC8-4805DRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | DIP24 |
| |||||||
33 |
REC8-4805SRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 5 | DIP24 |
| |||||||
34 |
REC8-4805SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | 5 | SMD 24 Pin |
| |||||||
35 |
REC8-4805SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | 5 | SMD 24 Pin |
| |||||||
36 |
REC8-4805SRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 5 | DIP24 |
| |||||||
37 |
REC8-4812DRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | DIP24 |
| |||||||
38 |
REC8-4812DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | SMD 24 Pin |
| |||||||
39 |
REC8-4812DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | SMD 24 Pin |
| |||||||
40 |
REC8-4812DRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | DIP24 |
| |||||||
41 |
REC8-4812SRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 12 | DIP24 |
| |||||||
42 |
REC8-4812SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | 12 | SMD 24 Pin |
| |||||||
43 |
REC8-4812SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | 12 | SMD 24 Pin |
| |||||||
44 |
REC8-4812SRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 12 | DIP24 |
| |||||||
45 |
REC8-4815DRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | DIP24 |
| |||||||
46 |
REC8-4815DRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | SMD 24 Pin |
| |||||||
47 |
REC8-4815DRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | SMD 24 Pin |
| |||||||
48 |
REC8-4815DRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | DIP24 |
| |||||||
49 |
REC8-4815SRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 15 | DIP24 |
| |||||||
50 |
REC8-4815SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | 15 | SMD 24 Pin |
| |||||||
51 |
REC8-4815SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | 15 | SMD 24 Pin |
| |||||||
52 |
REC8-4815SRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 15 | DIP24 |
| |||||||
53 |
REC8-483.3SRWZ/H2/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | DIP24 |
| |||||||
54 |
REC8-483.3SRWZ/H2/A/M/SMD
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | SMD 24 Pin |
| |||||||
55 |
REC8-483.3SRWZ/H2/A/M/SMD-R
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | SMD 24 Pin |
| |||||||
56 |
REC8-483.3SRWZ/H3/A/M
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | DIP24 |
|
Attributes | REC8-RWZ |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 8.0 |
Isolation | Isolated |
Length (mm) | 32.0 |
Certifications | EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC8-2405DRWZ/H2/A/M
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
REC8-2405DRWZ/H2/A/M/SMD
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
3 |
REC8-2405DRWZ/H2/A/M/SMD-R
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
4 |
REC8-2405DRWZ/H3/A/M
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
5 |
REC8-2405SRWZ/H2/A/M
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
6 |
REC8-2405SRWZ/H2/A/M/SMD
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
7 |
REC8-2405SRWZ/H2/A/M/SMD-R
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
8 |
REC8-2405SRWZ/H3/A/M
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
9 |
REC8-2412DRWZ/H2/A/M
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
10 |
REC8-2412DRWZ/H2/A/M/SMD
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
11 |
REC8-2412DRWZ/H2/A/M/SMD-R
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
12 |
REC8-2412DRWZ/H3/A/M
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
13 |
REC8-2412SRWZ/H2/A/M
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
14 |
REC8-2412SRWZ/H2/A/M/SMD
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
15 |
REC8-2412SRWZ/H2/A/M/SMD-R
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
16 |
REC8-2412SRWZ/H3/A/M
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
17 |
REC8-2415DRWZ/H2/A/M
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
18 |
REC8-2415DRWZ/H2/A/M/SMD
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
19 |
REC8-2415DRWZ/H2/A/M/SMD-R
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
20 |
REC8-2415DRWZ/H3/A/M
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
21 |
REC8-2415SRWZ/H2/A/M
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
22 |
REC8-2415SRWZ/H2/A/M/SMD
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
23 |
REC8-2415SRWZ/H2/A/M/SMD-R
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
24 |
REC8-2415SRWZ/H3/A/M
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
25 |
REC8-243.3SRWZ/H2/A/M
| 8.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
26 |
REC8-243.3SRWZ/H2/A/M/SMD
| 8.0 | 3.3 | 9.0 - 36.0 | SMD |
| |||
27 |
REC8-243.3SRWZ/H2/A/M/SMD-R
| 8.0 | 3.3 | 9.0 - 36.0 | SMD |
| |||
28 |
REC8-243.3SRWZ/H3/A/M
| 8.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
29 |
REC8-4805DRWZ/H2/A/M
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
30 |
REC8-4805DRWZ/H2/A/M/SMD
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
31 |
REC8-4805DRWZ/H2/A/M/SMD-R
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
32 |
REC8-4805DRWZ/H3/A/M
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
33 |
REC8-4805SRWZ/H2/A/M
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
34 |
REC8-4805SRWZ/H2/A/M/SMD
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
35 |
REC8-4805SRWZ/H2/A/M/SMD-R
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
36 |
REC8-4805SRWZ/H3/A/M
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
37 |
REC8-4812DRWZ/H2/A/M
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
38 |
REC8-4812DRWZ/H2/A/M/SMD
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
39 |
REC8-4812DRWZ/H2/A/M/SMD-R
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
40 |
REC8-4812DRWZ/H3/A/M
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
41 |
REC8-4812SRWZ/H2/A/M
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
42 |
REC8-4812SRWZ/H2/A/M/SMD
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
43 |
REC8-4812SRWZ/H2/A/M/SMD-R
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
44 |
REC8-4812SRWZ/H3/A/M
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
45 |
REC8-4815DRWZ/H2/A/M
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
46 |
REC8-4815DRWZ/H2/A/M/SMD
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
47 |
REC8-4815DRWZ/H2/A/M/SMD-R
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
48 |
REC8-4815DRWZ/H3/A/M
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
49 |
REC8-4815SRWZ/H2/A/M
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
50 |
REC8-4815SRWZ/H2/A/M/SMD
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
51 |
REC8-4815SRWZ/H2/A/M/SMD-R
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
52 |
REC8-4815SRWZ/H3/A/M
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
53 |
REC8-483.3SRWZ/H2/A/M
| 8.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
54 |
REC8-483.3SRWZ/H2/A/M/SMD
| 8.0 | 3.3 | 18.0 - 75.0 | SMD |
| |||
55 |
REC8-483.3SRWZ/H2/A/M/SMD-R
| 8.0 | 3.3 | 18.0 - 75.0 | SMD |
| |||
56 |
REC8-483.3SRWZ/H3/A/M
| 8.0 | 3.3 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REC8-RW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
8-15 Watts DC/DC Converters for Medical and Telecom Markets | Video |