The REC5A series is cost efficient, general purpose isolated DC/DC converter containing a built in Class A EMC filter. The converter is designed to run from industry standard 24V or 5V unregulated supplies and is typically used to provide an isolated, regulated, short circuit protected output. Under Voltage Lockout is available as an option. These converters are designed for industrial applications, can drive high capacitive loads and operate over the full -40°C to +68°C temperature range without derating.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC5A-0505SW/H2
Focus
| 5.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
2 |
REC5A-0505SW/H2/X1
Focus
| 5.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
3 |
REC5A-2405SW/H2
Focus
| 5.0 | Isolated | 18.0 - 36.0 | 5 | DIP24 |
| |||||||
4 |
REC5A-2405SW/H2/X1
Focus
| 5.0 | Isolated | 18.0 - 36.0 | 5 | DIP24 |
|
Attributes | REC5A-W |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000.0 |
Isolation (kV) | 2.0 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 31.8 |
Width (mm) | 20.3 |
Height (mm) | 10.2 |
Certifications | EN 55022, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 68.0 |
Protections | SCP |
Directives | RoHS 2+ (10/10) |
Packaging Type | Tube |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC5A-0505SW/H2
Focus
| 5.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
2 |
REC5A-0505SW/H2/X1
Focus
| 5.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
3 |
REC5A-2405SW/H2
Focus
| 5.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
4 |
REC5A-2405SW/H2/X1
Focus
| 5.0 | 5.0 | 18.0 - 36.0 | THT |
|
Title | Type | Date |
---|---|---|
REC5A-W.pdf | Datasheet |