The REC30K series are high power density, wide input voltage range 30W DC/DC converters in an industry standard 1”x1” case size. Despite their small size, the REC30K converters are fully specified devices with output currents up to 6 amps, high efficiency, no minimum load, 2000VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent, and overvoltage, and the single output version offers a ±10% trim range. These converters fit well in industrial applications where board space is at a premium.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC30K-2405DZ
Focus
New
| 30 | Isolated | 9 - 36 | ± 5 | 1"x1" |
| |||||||
2 |
REC30K-2405SZ
Focus
New
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
3 |
REC30K-2409SZ
Focus
New
| 30 | Isolated | 9 - 36 | 8.1 to 9.9 | 1"x1" |
| |||||||
4 |
REC30K-2412DZ
Focus
New
| 30 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
5 |
REC30K-2412SZ
Focus
New
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
6 |
REC30K-2415DZ
Focus
New
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
7 |
REC30K-2415SZ
Focus
New
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
8 |
REC30K-2424SZ
Focus
New
| 30 | Isolated | 9 - 36 | 21.6 to 26.4 | 1"x1" |
| |||||||
9 |
REC30K-243.3SZ
Focus
New
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
10 |
REC30K-4805D
Focus
New
| 30 | Isolated | 36 - 75 | ± 5 | 1"x1" |
| |||||||
11 |
REC30K-4805DZ
Focus
New
| 30 | Isolated | 18 - 75 | ± 5 | 1"x1" |
| |||||||
12 |
REC30K-4805S
Focus
New
| 30 | Isolated | 36 - 72 | 4.5 to 5.5 | 1"x1" |
| |||||||
13 |
REC30K-4805SZ
Focus
New
| 30 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| |||||||
14 |
REC30K-4809S
Focus
New
| 30 | Isolated | 36 - 75 | 8.1 to 9.9 | 1"x1" |
| |||||||
15 |
REC30K-4809SZ
Focus
New
| 30 | Isolated | 18 - 75 | 8.1 to 9.9 | 1"x1" |
| |||||||
16 |
REC30K-4812D
Focus
New
| 30 | Isolated | 36 - 75 | ± 12 | 1"x1" |
| |||||||
17 |
REC30K-4812DZ
Focus
New
| 30 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| |||||||
18 |
REC30K-4812S
Focus
New
| 30 | Isolated | 36 - 75 | 10.8 to 13.2 | 1"x1" |
| |||||||
19 |
REC30K-4812SZ
Focus
New
| 30 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| |||||||
20 |
REC30K-4815D
Focus
New
| 30 | Isolated | 36 - 75 | ± 15 | 1"x1" |
| |||||||
21 |
REC30K-4815DZ
Focus
New
| 30 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| |||||||
22 |
REC30K-4815S
Focus
New
| 30 | Isolated | 36 - 75 | 13.5 to 16.5 | 1"x1" |
| |||||||
23 |
REC30K-4815SZ
Focus
New
| 30 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| |||||||
24 |
REC30K-4824S
Focus
New
| 30 | Isolated | 36 - 75 | 21.6 to 26.4 | 1"x1" |
| |||||||
25 |
REC30K-4824SZ
Focus
New
| 30 | Isolated | 18 - 75 | 21.6 to 26.4 | 1"x1" |
| |||||||
26 |
REC30K-483.3S
Focus
New
| 30 | Isolated | 36 - 75 | 2.97 to 3.63 | 1"x1" |
| |||||||
27 |
REC30K-483.3SZ
Focus
New
| 30 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
|
Attributes | REC30K |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30 |
Isolation | Isolated |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
Protections | OLP, OVP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC30K-2405DZ
Focus
New
| 30 | 5 | 9 - 36 | THT |
| |||
2 |
REC30K-2405SZ
Focus
New
| 30 | 5 | 9 - 36 | THT |
| |||
3 |
REC30K-2409SZ
Focus
New
| 30 | 9 | 9 - 36 | THT |
| |||
4 |
REC30K-2412DZ
Focus
New
| 30 | 12 | 9 - 36 | THT |
| |||
5 |
REC30K-2412SZ
Focus
New
| 30 | 12 | 9 - 36 | THT |
| |||
6 |
REC30K-2415DZ
Focus
New
| 30 | 15 | 9 - 36 | THT |
| |||
7 |
REC30K-2415SZ
Focus
New
| 30 | 15 | 9 - 36 | THT |
| |||
8 |
REC30K-2424SZ
Focus
New
| 30 | 24 | 9 - 36 | THT |
| |||
9 |
REC30K-243.3SZ
Focus
New
| 30 | 3.3 | 9 - 36 | THT |
| |||
10 |
REC30K-4805D
Focus
New
| 30 | 5 | 36 - 75 | THT |
| |||
11 |
REC30K-4805DZ
Focus
New
| 30 | 5 | 18 - 75 | THT |
| |||
12 |
REC30K-4805S
Focus
New
| 30 | 5 | 36 - 72 | THT |
| |||
13 |
REC30K-4805SZ
Focus
New
| 30 | 5 | 18 - 75 | THT |
| |||
14 |
REC30K-4809S
Focus
New
| 30 | 9 | 36 - 75 | THT |
| |||
15 |
REC30K-4809SZ
Focus
New
| 30 | 9 | 18 - 75 | THT |
| |||
16 |
REC30K-4812D
Focus
New
| 30 | 12 | 36 - 75 | THT |
| |||
17 |
REC30K-4812DZ
Focus
New
| 30 | 12 | 18 - 75 | THT |
| |||
18 |
REC30K-4812S
Focus
New
| 30 | 12 | 36 - 75 | THT |
| |||
19 |
REC30K-4812SZ
Focus
New
| 30 | 12 | 18 - 75 | THT |
| |||
20 |
REC30K-4815D
Focus
New
| 30 | 15 | 36 - 75 | THT |
| |||
21 |
REC30K-4815DZ
Focus
New
| 30 | 15 | 18 - 75 | THT |
| |||
22 |
REC30K-4815S
Focus
New
| 30 | 15 | 36 - 75 | THT |
| |||
23 |
REC30K-4815SZ
Focus
New
| 30 | 15 | 18 - 75 | THT |
| |||
24 |
REC30K-4824S
Focus
New
| 30 | 24 | 36 - 75 | THT |
| |||
25 |
REC30K-4824SZ
Focus
New
| 30 | 24 | 18 - 75 | THT |
| |||
26 |
REC30K-483.3S
Focus
New
| 30 | 3.3 | 36 - 75 | THT |
| |||
27 |
REC30K-483.3SZ
Focus
New
| 30 | 3.3 | 18 - 75 | THT |
|
Title | Type | Date |
---|---|---|
REC30K(-Z).pdf | Datasheet |
Title | Type | Date |
---|---|---|
High-Performance K series DC/DCs Give up to 30W in 1” x 1” Packages | Official Press Release | Jun 12, 2024 |