The REC30E-Z series are high power density, wide input voltage range 30W DC/DC converters in an industry standard 1”x1” case size. Despite their small size, the REC30E-Z converters are fully specified devices with output currents up to 7 amps, over 90% efficiency, no minimum load, 2000VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against over-temperature, short circuits, overcurrent, and overvoltage, and the single output version offers a ±10% trim range. These converters will find industrial applications where board space is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC30E-2405SZ
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 2 |
|
REC30E-2412DZ
Focus
| 30 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 3 |
|
REC30E-2412SZ
Focus
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 4 |
|
REC30E-2415DZ
Focus
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 5 |
|
REC30E-2415SZ
Focus
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 6 |
|
REC30E-2424SZ
Focus
| 30 | Isolated | 9 - 36 | 21.6 to 26.4 | 1"x1" |
| ||||||
| 7 |
|
REC30E-243.3SZ
Focus
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 8 |
|
REC30E-4805SZ
Focus
| 30 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 9 |
|
REC30E-4812DZ
Focus
| 30 | Isolated | 18 - 75 | ± 12 | 1"x1" |
| ||||||
| 10 |
|
REC30E-4812SZ
Focus
| 30 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 11 |
|
REC30E-4815DZ
Focus
| 30 | Isolated | 18 - 75 | ± 15 | 1"x1" |
| ||||||
| 12 |
|
REC30E-4815SZ
Focus
| 30 | Isolated | 18 - 75 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 13 |
|
REC30E-4824SZ
Focus
| 30 | Isolated | 18 - 75 | 21.6 to 26.4 | 1"x1" |
| ||||||
| 14 |
|
REC30E-483.3SZ
Focus
| 30 | Isolated | 18 - 75 | 2.97 to 3.63 | 1"x1" |
|
| Attributes | REC30E-Z |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Isolation (kV) | 2 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Length (mm) | 25.4 |
| Width (mm) | 25.4 |
| Height (mm) | 10 |
| Certifications | CB, EN 55032, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OLP, OTP, OVP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC30E-2405SZ
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
REC30E-2412DZ
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 3 |
|
REC30E-2412SZ
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 4 |
|
REC30E-2415DZ
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 5 |
|
REC30E-2415SZ
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 6 |
|
REC30E-2424SZ
Focus
| 30 | 24 | 9 - 36 | THT |
| ||
| 7 |
|
REC30E-243.3SZ
Focus
| 30 | 3.3 | 9 - 36 | THT |
| ||
| 8 |
|
REC30E-4805SZ
Focus
| 30 | 5 | 18 - 75 | THT |
| ||
| 9 |
|
REC30E-4812DZ
Focus
| 30 | 12 | 18 - 75 | THT |
| ||
| 10 |
|
REC30E-4812SZ
Focus
| 30 | 12 | 18 - 75 | THT |
| ||
| 11 |
|
REC30E-4815DZ
Focus
| 30 | 15 | 18 - 75 | THT |
| ||
| 12 |
|
REC30E-4815SZ
Focus
| 30 | 15 | 18 - 75 | THT |
| ||
| 13 |
|
REC30E-4824SZ
Focus
| 30 | 24 | 18 - 75 | THT |
| ||
| 14 |
|
REC30E-483.3SZ
Focus
| 30 | 3.3 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| REC30E-Z.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Wide Input DC/DCs Pack 30W in a 1”x1” Case | Official Press Release | Feb 1, 2023 |