The REC30-xxxxS_DZ -series offer single and dual regulated outputs in a 2”x1.6” package with 1.6kVDC isolation and are suitable for higher power industrial applications. Remote on/off control is standard.
The higher current outputs have raised output voltages to compensate for track losses as standard. The converter is fully certified to UL/EN/IEC safety standards.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC30-2412DZ
| 30 | Isolated | 9 - 36 | ± 10.8 to ± 13.2 | 2"x1.6" |
| |||||||
2 |
REC30-2412SZ
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1.6" |
| |||||||
3 |
REC30-2415DZ
| 30 | Isolated | 9 - 36 | ± 13.5 to ± 16.5 | 2"x1.6" |
| |||||||
4 |
REC30-2415SZ
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1.6" |
| |||||||
5 |
REC30-243.4SZ
| 30 | Isolated | 9 - 36 | 3.06 to 3.74 | 2"x1.6" |
| |||||||
6 |
REC30-245.1SZ
| 30 | Isolated | 9 - 36 | 4.59 to 5.61 | 2"x1.6" |
| |||||||
7 |
REC30-4812DZ
| 30 | Isolated | 18 - 75 | ± 10.8 to ± 13.2 | 2"x1.6" |
| |||||||
8 |
REC30-4812SZ
| 30 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1.6" |
| |||||||
9 |
REC30-4815DZ
| 30 | Isolated | 18 - 75 | ± 13.5 to ± 16.5 | 2"x1.6" |
| |||||||
10 |
REC30-4815SZ
| 30 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1.6" |
| |||||||
11 |
REC30-483.4SZ
| 30 | Isolated | 18 - 75 | 3.06 to 3.74 | 2"x1.6" |
| |||||||
12 |
REC30-485.1SZ
| 30 | Isolated | 18 - 75 | 4.59 to 5.61 | 2"x1.6" |
|
Attributes | REC30-Z |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 30 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x1.6" |
Length (mm) | 50.8 |
Width (mm) | 40.6 |
Height (mm) | 10.2 |
Certifications | CB, EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Protections | SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC30-2412DZ
| 30 | 12 | 9 - 36 | THT |
| |||
2 |
REC30-2412SZ
| 30 | 12 | 9 - 36 | THT |
| |||
3 |
REC30-2415DZ
| 30 | 15 | 9 - 36 | THT |
| |||
4 |
REC30-2415SZ
| 30 | 15 | 9 - 36 | THT |
| |||
5 |
REC30-243.4SZ
| 30 | 3.4 | 9 - 36 | THT |
| |||
6 |
REC30-245.1SZ
| 30 | 5.1 | 9 - 36 | THT |
| |||
7 |
REC30-4812DZ
| 30 | 12 | 18 - 75 | THT |
| |||
8 |
REC30-4812SZ
| 30 | 12 | 18 - 75 | THT |
| |||
9 |
REC30-4815DZ
| 30 | 15 | 18 - 75 | THT |
| |||
10 |
REC30-4815SZ
| 30 | 15 | 18 - 75 | THT |
| |||
11 |
REC30-483.4SZ
| 30 | 3.4 | 18 - 75 | THT |
| |||
12 |
REC30-485.1SZ
| 30 | 5.1 | 18 - 75 | THT |
|
Title | Type | Date |
---|---|---|
REC30-Z.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RECOM REC DC/DC Converters | Digi-Key Daily | Youtube Video | Feb 23, 2016 |