Besides the standard isolation of 2kVDC, this series offers options of 4kVDC (= "/H4") or 6kVDC (="/H6") making it suitable for medical applications and other sophisticated industrial applications. Packaging can be either DIP-24 plastic or 5-side-shielded DIP24 metal case (=option "/M") as well as SMD pinning (= option "/SMD"). For all the above variants, 2 industry-standard pinouts (= option "/A" or "/C") are available, and B pinning is available with 1.6kVDC isolation.
Remote on/off control is possible with the /CTRL option (A pinning only). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC3-2405DRWZ/H/B
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 2 |
|
REC3-2405DRWZ/H/B/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 3 |
|
REC3-2405DRWZ/H/B/M/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 4 |
|
REC3-2405DRWZ/H/B/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 5 |
|
REC3-2405DRWZ/H/B/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 6 |
|
REC3-2405DRWZ/H/B/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 7 |
|
REC3-2405DRWZ/H2/A
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 8 |
|
REC3-2405DRWZ/H2/A/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 9 |
|
REC3-2405DRWZ/H2/A/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 10 |
|
REC3-2405DRWZ/H2/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 11 |
|
REC3-2405DRWZ/H2/A/M/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 12 |
|
REC3-2405DRWZ/H2/A/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 13 |
|
REC3-2405DRWZ/H2/A/M/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 14 |
|
REC3-2405DRWZ/H2/A/M/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 15 |
|
REC3-2405DRWZ/H2/A/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 16 |
|
REC3-2405DRWZ/H2/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 17 |
|
REC3-2405DRWZ/H2/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 18 |
|
REC3-2405DRWZ/H2/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 19 |
|
REC3-2405DRWZ/H2/C
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 20 |
|
REC3-2405DRWZ/H2/C/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 21 |
|
REC3-2405DRWZ/H2/C/M/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 22 |
|
REC3-2405DRWZ/H2/C/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 23 |
|
REC3-2405DRWZ/H2/C/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 24 |
|
REC3-2405DRWZ/H2/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 25 |
|
REC3-2405DRWZ/H4/A
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 26 |
|
REC3-2405DRWZ/H4/A/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 27 |
|
REC3-2405DRWZ/H4/A/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 28 |
|
REC3-2405DRWZ/H4/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 29 |
|
REC3-2405DRWZ/H4/A/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 30 |
|
REC3-2405DRWZ/H4/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 31 |
|
REC3-2405DRWZ/H4/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 32 |
|
REC3-2405DRWZ/H4/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 33 |
|
REC3-2405DRWZ/H4/C
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 34 |
|
REC3-2405DRWZ/H4/C/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 35 |
|
REC3-2405DRWZ/H4/C/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 36 |
|
REC3-2405DRWZ/H4/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 37 |
|
REC3-2405DRWZ/H6/A
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 38 |
|
REC3-2405DRWZ/H6/A/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 39 |
|
REC3-2405DRWZ/H6/A/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 40 |
|
REC3-2405DRWZ/H6/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 41 |
|
REC3-2405DRWZ/H6/A/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 42 |
|
REC3-2405DRWZ/H6/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 43 |
|
REC3-2405DRWZ/H6/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 44 |
|
REC3-2405DRWZ/H6/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 45 |
|
REC3-2405DRWZ/H6/C
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 46 |
|
REC3-2405DRWZ/H6/C/M
| 3 | Isolated | 9 - 36 | ± 5 | DIP24 |
| ||||||
| 47 |
|
REC3-2405DRWZ/H6/C/SMD
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 48 |
|
REC3-2405DRWZ/H6/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 5 | SMD 24 Pin |
| ||||||
| 49 |
|
REC3-2405SRWZ/H/B
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 50 |
|
REC3-2405SRWZ/H/B/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 51 |
|
REC3-2405SRWZ/H/B/M/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 52 |
|
REC3-2405SRWZ/H/B/M/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 53 |
|
REC3-2405SRWZ/H/B/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 54 |
|
REC3-2405SRWZ/H/B/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 55 |
|
REC3-2405SRWZ/H2/A
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 56 |
|
REC3-2405SRWZ/H2/A/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 57 |
|
REC3-2405SRWZ/H2/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 58 |
|
REC3-2405SRWZ/H2/A/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 59 |
|
REC3-2405SRWZ/H2/A/M/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 60 |
|
REC3-2405SRWZ/H2/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 61 |
|
REC3-2405SRWZ/H2/A/M/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 62 |
|
REC3-2405SRWZ/H2/A/M/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 63 |
|
REC3-2405SRWZ/H2/A/M/SMD/CTRL
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 64 |
|
REC3-2405SRWZ/H2/A/M/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 65 |
|
REC3-2405SRWZ/H2/A/M/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 66 |
|
REC3-2405SRWZ/H2/A/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 67 |
|
REC3-2405SRWZ/H2/A/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 68 |
|
REC3-2405SRWZ/H2/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 69 |
|
REC3-2405SRWZ/H2/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 70 |
|
REC3-2405SRWZ/H2/A/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 71 |
|
REC3-2405SRWZ/H2/C
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 72 |
|
REC3-2405SRWZ/H2/C/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 73 |
|
REC3-2405SRWZ/H2/C/M/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 74 |
|
REC3-2405SRWZ/H2/C/M/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 75 |
|
REC3-2405SRWZ/H2/C/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 76 |
|
REC3-2405SRWZ/H2/C/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 77 |
|
REC3-2405SRWZ/H4/A
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 78 |
|
REC3-2405SRWZ/H4/A/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 79 |
|
REC3-2405SRWZ/H4/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 80 |
|
REC3-2405SRWZ/H4/A/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 81 |
|
REC3-2405SRWZ/H4/A/M/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 82 |
|
REC3-2405SRWZ/H4/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 83 |
|
REC3-2405SRWZ/H4/A/M/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 84 |
|
REC3-2405SRWZ/H4/A/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 85 |
|
REC3-2405SRWZ/H4/A/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 86 |
|
REC3-2405SRWZ/H4/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 87 |
|
REC3-2405SRWZ/H4/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 88 |
|
REC3-2405SRWZ/H4/A/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 89 |
|
REC3-2405SRWZ/H4/C
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 90 |
|
REC3-2405SRWZ/H4/C/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 91 |
|
REC3-2405SRWZ/H4/C/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 92 |
|
REC3-2405SRWZ/H4/C/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 93 |
|
REC3-2405SRWZ/H6/A
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 94 |
|
REC3-2405SRWZ/H6/A/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 95 |
|
REC3-2405SRWZ/H6/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 96 |
|
REC3-2405SRWZ/H6/A/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 97 |
|
REC3-2405SRWZ/H6/A/M/CTRL
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 98 |
|
REC3-2405SRWZ/H6/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 99 |
|
REC3-2405SRWZ/H6/A/M/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 100 |
|
REC3-2405SRWZ/H6/A/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 101 |
|
REC3-2405SRWZ/H6/A/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 102 |
|
REC3-2405SRWZ/H6/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 103 |
|
REC3-2405SRWZ/H6/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 104 |
|
REC3-2405SRWZ/H6/A/X2
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 105 |
|
REC3-2405SRWZ/H6/C
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 106 |
|
REC3-2405SRWZ/H6/C/M
| 3 | Isolated | 9 - 36 | 5 | DIP24 |
| ||||||
| 107 |
|
REC3-2405SRWZ/H6/C/SMD
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 108 |
|
REC3-2405SRWZ/H6/C/SMD-R
| 3 | Isolated | 9 - 36 | 5 | SMD 24 Pin |
| ||||||
| 109 |
|
REC3-2409DRWZ/H/B
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 110 |
|
REC3-2409DRWZ/H/B/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 111 |
|
REC3-2409DRWZ/H/B/M/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 112 |
|
REC3-2409DRWZ/H/B/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 113 |
|
REC3-2409DRWZ/H/B/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 114 |
|
REC3-2409DRWZ/H/B/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 115 |
|
REC3-2409DRWZ/H2/A
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 116 |
|
REC3-2409DRWZ/H2/A/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 117 |
|
REC3-2409DRWZ/H2/A/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 118 |
|
REC3-2409DRWZ/H2/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 119 |
|
REC3-2409DRWZ/H2/A/M/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 120 |
|
REC3-2409DRWZ/H2/A/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 121 |
|
REC3-2409DRWZ/H2/A/M/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 122 |
|
REC3-2409DRWZ/H2/A/M/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 123 |
|
REC3-2409DRWZ/H2/A/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 124 |
|
REC3-2409DRWZ/H2/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 125 |
|
REC3-2409DRWZ/H2/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 126 |
|
REC3-2409DRWZ/H2/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 127 |
|
REC3-2409DRWZ/H2/C
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 128 |
|
REC3-2409DRWZ/H2/C/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 129 |
|
REC3-2409DRWZ/H2/C/M/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 130 |
|
REC3-2409DRWZ/H2/C/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 131 |
|
REC3-2409DRWZ/H2/C/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 132 |
|
REC3-2409DRWZ/H2/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 133 |
|
REC3-2409DRWZ/H4/A
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 134 |
|
REC3-2409DRWZ/H4/A/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 135 |
|
REC3-2409DRWZ/H4/A/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 136 |
|
REC3-2409DRWZ/H4/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 137 |
|
REC3-2409DRWZ/H4/A/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 138 |
|
REC3-2409DRWZ/H4/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 139 |
|
REC3-2409DRWZ/H4/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 140 |
|
REC3-2409DRWZ/H4/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 141 |
|
REC3-2409DRWZ/H4/C
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 142 |
|
REC3-2409DRWZ/H4/C/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 143 |
|
REC3-2409DRWZ/H4/C/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 144 |
|
REC3-2409DRWZ/H4/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 145 |
|
REC3-2409DRWZ/H6/A
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 146 |
|
REC3-2409DRWZ/H6/A/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 147 |
|
REC3-2409DRWZ/H6/A/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 148 |
|
REC3-2409DRWZ/H6/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 149 |
|
REC3-2409DRWZ/H6/A/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 150 |
|
REC3-2409DRWZ/H6/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 151 |
|
REC3-2409DRWZ/H6/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 152 |
|
REC3-2409DRWZ/H6/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 153 |
|
REC3-2409DRWZ/H6/C
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 154 |
|
REC3-2409DRWZ/H6/C/M
| 3 | Isolated | 9 - 36 | ± 9 | DIP24 |
| ||||||
| 155 |
|
REC3-2409DRWZ/H6/C/SMD
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 156 |
|
REC3-2409DRWZ/H6/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 9 | SMD 24 Pin |
| ||||||
| 157 |
|
REC3-2409SRWZ/H/B
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 158 |
|
REC3-2409SRWZ/H/B/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 159 |
|
REC3-2409SRWZ/H/B/M/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 160 |
|
REC3-2409SRWZ/H/B/M/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 161 |
|
REC3-2409SRWZ/H/B/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 162 |
|
REC3-2409SRWZ/H/B/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 163 |
|
REC3-2409SRWZ/H2/A
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 164 |
|
REC3-2409SRWZ/H2/A/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 165 |
|
REC3-2409SRWZ/H2/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 166 |
|
REC3-2409SRWZ/H2/A/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 167 |
|
REC3-2409SRWZ/H2/A/M/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 168 |
|
REC3-2409SRWZ/H2/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 169 |
|
REC3-2409SRWZ/H2/A/M/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 170 |
|
REC3-2409SRWZ/H2/A/M/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 171 |
|
REC3-2409SRWZ/H2/A/M/SMD/CTRL
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 172 |
|
REC3-2409SRWZ/H2/A/M/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 173 |
|
REC3-2409SRWZ/H2/A/M/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 174 |
|
REC3-2409SRWZ/H2/A/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 175 |
|
REC3-2409SRWZ/H2/A/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 176 |
|
REC3-2409SRWZ/H2/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 177 |
|
REC3-2409SRWZ/H2/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 178 |
|
REC3-2409SRWZ/H2/A/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 179 |
|
REC3-2409SRWZ/H2/C
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 180 |
|
REC3-2409SRWZ/H2/C/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 181 |
|
REC3-2409SRWZ/H2/C/M/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 182 |
|
REC3-2409SRWZ/H2/C/M/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 183 |
|
REC3-2409SRWZ/H2/C/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 184 |
|
REC3-2409SRWZ/H2/C/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 185 |
|
REC3-2409SRWZ/H4/A
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 186 |
|
REC3-2409SRWZ/H4/A/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 187 |
|
REC3-2409SRWZ/H4/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 188 |
|
REC3-2409SRWZ/H4/A/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 189 |
|
REC3-2409SRWZ/H4/A/M/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 190 |
|
REC3-2409SRWZ/H4/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 191 |
|
REC3-2409SRWZ/H4/A/M/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 192 |
|
REC3-2409SRWZ/H4/A/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 193 |
|
REC3-2409SRWZ/H4/A/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 194 |
|
REC3-2409SRWZ/H4/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 195 |
|
REC3-2409SRWZ/H4/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 196 |
|
REC3-2409SRWZ/H4/A/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 197 |
|
REC3-2409SRWZ/H4/C
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 198 |
|
REC3-2409SRWZ/H4/C/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 199 |
|
REC3-2409SRWZ/H4/C/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 200 |
|
REC3-2409SRWZ/H4/C/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 201 |
|
REC3-2409SRWZ/H6/A
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 202 |
|
REC3-2409SRWZ/H6/A/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 203 |
|
REC3-2409SRWZ/H6/A/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 204 |
|
REC3-2409SRWZ/H6/A/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 205 |
|
REC3-2409SRWZ/H6/A/M/CTRL
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 206 |
|
REC3-2409SRWZ/H6/A/M/CTRL/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 207 |
|
REC3-2409SRWZ/H6/A/M/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 208 |
|
REC3-2409SRWZ/H6/A/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 209 |
|
REC3-2409SRWZ/H6/A/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 210 |
|
REC3-2409SRWZ/H6/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 211 |
|
REC3-2409SRWZ/H6/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 212 |
|
REC3-2409SRWZ/H6/A/X2
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 213 |
|
REC3-2409SRWZ/H6/C
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 214 |
|
REC3-2409SRWZ/H6/C/M
| 3 | Isolated | 9 - 36 | 9 | DIP24 |
| ||||||
| 215 |
|
REC3-2409SRWZ/H6/C/SMD
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 216 |
|
REC3-2409SRWZ/H6/C/SMD-R
| 3 | Isolated | 9 - 36 | 9 | SMD 24 Pin |
| ||||||
| 217 |
|
REC3-2412DRWZ/H/B
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 218 |
|
REC3-2412DRWZ/H/B/M
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 219 |
|
REC3-2412DRWZ/H/B/M/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 220 |
|
REC3-2412DRWZ/H/B/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 221 |
|
REC3-2412DRWZ/H/B/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 222 |
|
REC3-2412DRWZ/H/B/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 223 |
|
REC3-2412DRWZ/H2/A
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 224 |
|
REC3-2412DRWZ/H2/A/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 225 |
|
REC3-2412DRWZ/H2/A/M
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 226 |
|
REC3-2412DRWZ/H2/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 227 |
|
REC3-2412DRWZ/H2/A/M/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 228 |
|
REC3-2412DRWZ/H2/A/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 229 |
|
REC3-2412DRWZ/H2/A/M/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 230 |
|
REC3-2412DRWZ/H2/A/M/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 231 |
|
REC3-2412DRWZ/H2/A/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 232 |
|
REC3-2412DRWZ/H2/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 233 |
|
REC3-2412DRWZ/H2/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 234 |
|
REC3-2412DRWZ/H2/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 235 |
|
REC3-2412DRWZ/H2/C
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 236 |
|
REC3-2412DRWZ/H2/C/M
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 237 |
|
REC3-2412DRWZ/H2/C/M/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 238 |
|
REC3-2412DRWZ/H2/C/M/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 239 |
|
REC3-2412DRWZ/H2/C/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 240 |
|
REC3-2412DRWZ/H2/C/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 241 |
|
REC3-2412DRWZ/H4/A
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 242 |
|
REC3-2412DRWZ/H4/A/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 243 |
|
REC3-2412DRWZ/H4/A/M
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 244 |
|
REC3-2412DRWZ/H4/A/M/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 245 |
|
REC3-2412DRWZ/H4/A/SMD
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 246 |
|
REC3-2412DRWZ/H4/A/SMD-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 247 |
|
REC3-2412DRWZ/H4/A/SMD/CTRL
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 248 |
|
REC3-2412DRWZ/H4/A/SMD/CTRL-R
| 3 | Isolated | 9 - 36 | ± 12 | SMD 24 Pin |
| ||||||
| 249 |
|
REC3-2412DRWZ/H4/C
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
| ||||||
| 250 |
|
REC3-2412DRWZ/H4/C/M
| 3 | Isolated | 9 - 36 | ± 12 | DIP24 |
|
| Attributes | REC3-RWZ |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Width (mm) | 20.3 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REC3-RW.pdf | Datasheet |