Besides the standard isolation of 2kVDC/1s, this series offers options of 4kVDC/1s (= „/H4“) or 6kVDC (=“/H6“) making it suitable for sophisticated industrial applications. Packaging can be either DIP-24 plastic or 5-side-shielded DIP24 metal case (=option „/M“) as well as SMD pinning (= option „/SMD“). For all the above variants, 2 industry-standard pinout (= option „/A“ or „/C“) are available, and B pinning is available with 1.6kVDC/1s isolation. ON/OFF CTRL is possible with the /CTRL option (A pinning only). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC3-0505DRW/H/B
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
2 |
REC3-0505DRW/H/B/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
3 |
REC3-0505DRW/H/B/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
4 |
REC3-0505DRW/H/B/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
5 |
REC3-0505DRW/H/B/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
6 |
REC3-0505DRW/H/B/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
7 |
REC3-0505DRW/H2/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
8 |
REC3-0505DRW/H2/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
9 |
REC3-0505DRW/H2/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
10 |
REC3-0505DRW/H2/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
11 |
REC3-0505DRW/H2/A/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
12 |
REC3-0505DRW/H2/A/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
13 |
REC3-0505DRW/H2/A/M/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
14 |
REC3-0505DRW/H2/A/M/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
15 |
REC3-0505DRW/H2/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
16 |
REC3-0505DRW/H2/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
17 |
REC3-0505DRW/H2/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
18 |
REC3-0505DRW/H2/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
19 |
REC3-0505DRW/H2/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
20 |
REC3-0505DRW/H2/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
21 |
REC3-0505DRW/H2/C/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
22 |
REC3-0505DRW/H2/C/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
23 |
REC3-0505DRW/H2/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
24 |
REC3-0505DRW/H2/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
25 |
REC3-0505DRW/H4/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
26 |
REC3-0505DRW/H4/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
27 |
REC3-0505DRW/H4/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
28 |
REC3-0505DRW/H4/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
29 |
REC3-0505DRW/H4/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
30 |
REC3-0505DRW/H4/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
31 |
REC3-0505DRW/H4/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
32 |
REC3-0505DRW/H4/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
33 |
REC3-0505DRW/H4/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
34 |
REC3-0505DRW/H4/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
35 |
REC3-0505DRW/H4/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
36 |
REC3-0505DRW/H4/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
37 |
REC3-0505DRW/H6/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
38 |
REC3-0505DRW/H6/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
39 |
REC3-0505DRW/H6/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
40 |
REC3-0505DRW/H6/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
41 |
REC3-0505DRW/H6/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
42 |
REC3-0505DRW/H6/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
43 |
REC3-0505DRW/H6/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
44 |
REC3-0505DRW/H6/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
45 |
REC3-0505DRW/H6/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
46 |
REC3-0505DRW/H6/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | DIP24 |
| |||||||
47 |
REC3-0505DRW/H6/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
48 |
REC3-0505DRW/H6/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SMD 24 Pin |
| |||||||
49 |
REC3-0505SRW/H/B
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
50 |
REC3-0505SRW/H/B/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
51 |
REC3-0505SRW/H/B/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
52 |
REC3-0505SRW/H/B/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
53 |
REC3-0505SRW/H/B/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
54 |
REC3-0505SRW/H/B/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
55 |
REC3-0505SRW/H2/A
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
56 |
REC3-0505SRW/H2/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
57 |
REC3-0505SRW/H2/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
58 |
REC3-0505SRW/H2/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
59 |
REC3-0505SRW/H2/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
60 |
REC3-0505SRW/H2/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
61 |
REC3-0505SRW/H2/A/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
62 |
REC3-0505SRW/H2/A/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
63 |
REC3-0505SRW/H2/A/M/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
64 |
REC3-0505SRW/H2/A/M/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
65 |
REC3-0505SRW/H2/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
66 |
REC3-0505SRW/H2/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
67 |
REC3-0505SRW/H2/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
68 |
REC3-0505SRW/H2/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
69 |
REC3-0505SRW/H2/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
70 |
REC3-0505SRW/H2/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
71 |
REC3-0505SRW/H2/C
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
72 |
REC3-0505SRW/H2/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
73 |
REC3-0505SRW/H2/C/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
74 |
REC3-0505SRW/H2/C/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
75 |
REC3-0505SRW/H2/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
76 |
REC3-0505SRW/H2/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
77 |
REC3-0505SRW/H4/A
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
78 |
REC3-0505SRW/H4/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
79 |
REC3-0505SRW/H4/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
80 |
REC3-0505SRW/H4/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
81 |
REC3-0505SRW/H4/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
82 |
REC3-0505SRW/H4/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
83 |
REC3-0505SRW/H4/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
84 |
REC3-0505SRW/H4/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
85 |
REC3-0505SRW/H4/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
86 |
REC3-0505SRW/H4/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
87 |
REC3-0505SRW/H4/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
88 |
REC3-0505SRW/H4/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
89 |
REC3-0505SRW/H4/C
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
90 |
REC3-0505SRW/H4/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
91 |
REC3-0505SRW/H4/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
92 |
REC3-0505SRW/H4/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
93 |
REC3-0505SRW/H6/A
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
94 |
REC3-0505SRW/H6/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
95 |
REC3-0505SRW/H6/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
96 |
REC3-0505SRW/H6/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
97 |
REC3-0505SRW/H6/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
98 |
REC3-0505SRW/H6/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
99 |
REC3-0505SRW/H6/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
100 |
REC3-0505SRW/H6/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
101 |
REC3-0505SRW/H6/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
102 |
REC3-0505SRW/H6/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
103 |
REC3-0505SRW/H6/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
104 |
REC3-0505SRW/H6/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
105 |
REC3-0505SRW/H6/C
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
106 |
REC3-0505SRW/H6/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 5 | DIP24 |
| |||||||
107 |
REC3-0505SRW/H6/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
108 |
REC3-0505SRW/H6/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SMD 24 Pin |
| |||||||
109 |
REC3-0509DRW/H/B
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
110 |
REC3-0509DRW/H/B/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
111 |
REC3-0509DRW/H/B/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
112 |
REC3-0509DRW/H/B/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
113 |
REC3-0509DRW/H/B/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
114 |
REC3-0509DRW/H/B/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
115 |
REC3-0509DRW/H2/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
116 |
REC3-0509DRW/H2/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
117 |
REC3-0509DRW/H2/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
118 |
REC3-0509DRW/H2/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
119 |
REC3-0509DRW/H2/A/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
120 |
REC3-0509DRW/H2/A/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
121 |
REC3-0509DRW/H2/A/M/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
122 |
REC3-0509DRW/H2/A/M/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
123 |
REC3-0509DRW/H2/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
124 |
REC3-0509DRW/H2/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
125 |
REC3-0509DRW/H2/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
126 |
REC3-0509DRW/H2/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
127 |
REC3-0509DRW/H2/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
128 |
REC3-0509DRW/H2/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
129 |
REC3-0509DRW/H2/C/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
130 |
REC3-0509DRW/H2/C/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
131 |
REC3-0509DRW/H2/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
132 |
REC3-0509DRW/H2/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
133 |
REC3-0509DRW/H4/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
134 |
REC3-0509DRW/H4/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
135 |
REC3-0509DRW/H4/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
136 |
REC3-0509DRW/H4/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
137 |
REC3-0509DRW/H4/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
138 |
REC3-0509DRW/H4/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
139 |
REC3-0509DRW/H4/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
140 |
REC3-0509DRW/H4/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
141 |
REC3-0509DRW/H4/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
142 |
REC3-0509DRW/H4/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
143 |
REC3-0509DRW/H4/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
144 |
REC3-0509DRW/H4/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
145 |
REC3-0509DRW/H6/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
146 |
REC3-0509DRW/H6/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
147 |
REC3-0509DRW/H6/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
148 |
REC3-0509DRW/H6/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
149 |
REC3-0509DRW/H6/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
150 |
REC3-0509DRW/H6/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
151 |
REC3-0509DRW/H6/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
152 |
REC3-0509DRW/H6/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
153 |
REC3-0509DRW/H6/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
154 |
REC3-0509DRW/H6/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | DIP24 |
| |||||||
155 |
REC3-0509DRW/H6/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
156 |
REC3-0509DRW/H6/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SMD 24 Pin |
| |||||||
157 |
REC3-0509SRW/H/B
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
158 |
REC3-0509SRW/H/B/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
159 |
REC3-0509SRW/H/B/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
160 |
REC3-0509SRW/H/B/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
161 |
REC3-0509SRW/H/B/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
162 |
REC3-0509SRW/H/B/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
163 |
REC3-0509SRW/H2/A
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
164 |
REC3-0509SRW/H2/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
165 |
REC3-0509SRW/H2/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
166 |
REC3-0509SRW/H2/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
167 |
REC3-0509SRW/H2/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
168 |
REC3-0509SRW/H2/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
169 |
REC3-0509SRW/H2/A/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
170 |
REC3-0509SRW/H2/A/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
171 |
REC3-0509SRW/H2/A/M/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
172 |
REC3-0509SRW/H2/A/M/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
173 |
REC3-0509SRW/H2/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
174 |
REC3-0509SRW/H2/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
175 |
REC3-0509SRW/H2/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
176 |
REC3-0509SRW/H2/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
177 |
REC3-0509SRW/H2/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
178 |
REC3-0509SRW/H2/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
179 |
REC3-0509SRW/H2/C
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
180 |
REC3-0509SRW/H2/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
181 |
REC3-0509SRW/H2/C/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
182 |
REC3-0509SRW/H2/C/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
183 |
REC3-0509SRW/H2/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
184 |
REC3-0509SRW/H2/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
185 |
REC3-0509SRW/H4/A
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
186 |
REC3-0509SRW/H4/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
187 |
REC3-0509SRW/H4/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
188 |
REC3-0509SRW/H4/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
189 |
REC3-0509SRW/H4/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
190 |
REC3-0509SRW/H4/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
191 |
REC3-0509SRW/H4/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
192 |
REC3-0509SRW/H4/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
193 |
REC3-0509SRW/H4/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
194 |
REC3-0509SRW/H4/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
195 |
REC3-0509SRW/H4/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
196 |
REC3-0509SRW/H4/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
197 |
REC3-0509SRW/H4/C
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
198 |
REC3-0509SRW/H4/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
199 |
REC3-0509SRW/H4/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
200 |
REC3-0509SRW/H4/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
201 |
REC3-0509SRW/H6/A
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
202 |
REC3-0509SRW/H6/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
203 |
REC3-0509SRW/H6/A/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
204 |
REC3-0509SRW/H6/A/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
205 |
REC3-0509SRW/H6/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
206 |
REC3-0509SRW/H6/A/M/CTRL/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
207 |
REC3-0509SRW/H6/A/M/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
208 |
REC3-0509SRW/H6/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
209 |
REC3-0509SRW/H6/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
210 |
REC3-0509SRW/H6/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
211 |
REC3-0509SRW/H6/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
212 |
REC3-0509SRW/H6/A/X2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
213 |
REC3-0509SRW/H6/C
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
214 |
REC3-0509SRW/H6/C/M
| 3.0 | Isolated | 4.5 - 9.0 | 9 | DIP24 |
| |||||||
215 |
REC3-0509SRW/H6/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
216 |
REC3-0509SRW/H6/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SMD 24 Pin |
| |||||||
217 |
REC3-0512DRW/H/B
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
218 |
REC3-0512DRW/H/B/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
219 |
REC3-0512DRW/H/B/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
220 |
REC3-0512DRW/H/B/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
221 |
REC3-0512DRW/H/B/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
222 |
REC3-0512DRW/H/B/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
223 |
REC3-0512DRW/H2/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
224 |
REC3-0512DRW/H2/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
225 |
REC3-0512DRW/H2/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
226 |
REC3-0512DRW/H2/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
227 |
REC3-0512DRW/H2/A/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
228 |
REC3-0512DRW/H2/A/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
229 |
REC3-0512DRW/H2/A/M/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
230 |
REC3-0512DRW/H2/A/M/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
231 |
REC3-0512DRW/H2/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
232 |
REC3-0512DRW/H2/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
233 |
REC3-0512DRW/H2/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
234 |
REC3-0512DRW/H2/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
235 |
REC3-0512DRW/H2/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
236 |
REC3-0512DRW/H2/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
237 |
REC3-0512DRW/H2/C/M/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
238 |
REC3-0512DRW/H2/C/M/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
239 |
REC3-0512DRW/H2/C/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
240 |
REC3-0512DRW/H2/C/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
241 |
REC3-0512DRW/H4/A
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
242 |
REC3-0512DRW/H4/A/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
243 |
REC3-0512DRW/H4/A/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
244 |
REC3-0512DRW/H4/A/M/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
245 |
REC3-0512DRW/H4/A/SMD
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
246 |
REC3-0512DRW/H4/A/SMD-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
247 |
REC3-0512DRW/H4/A/SMD/CTRL
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
248 |
REC3-0512DRW/H4/A/SMD/CTRL-R
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SMD 24 Pin |
| |||||||
249 |
REC3-0512DRW/H4/C
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
| |||||||
250 |
REC3-0512DRW/H4/C/M
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | DIP24 |
|
Attributes | REC3-RW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Width (mm) | 20.3 |
MIN Operating Temp (°C) | -40.0 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC3-0505DRW/H/B
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
2 |
REC3-0505DRW/H/B/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
3 |
REC3-0505DRW/H/B/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
4 |
REC3-0505DRW/H/B/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
5 |
REC3-0505DRW/H/B/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
6 |
REC3-0505DRW/H/B/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
7 |
REC3-0505DRW/H2/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
8 |
REC3-0505DRW/H2/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
9 |
REC3-0505DRW/H2/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
10 |
REC3-0505DRW/H2/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
11 |
REC3-0505DRW/H2/A/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
12 |
REC3-0505DRW/H2/A/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
13 |
REC3-0505DRW/H2/A/M/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
14 |
REC3-0505DRW/H2/A/M/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
15 |
REC3-0505DRW/H2/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
16 |
REC3-0505DRW/H2/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
17 |
REC3-0505DRW/H2/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
18 |
REC3-0505DRW/H2/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
19 |
REC3-0505DRW/H2/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
20 |
REC3-0505DRW/H2/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
21 |
REC3-0505DRW/H2/C/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
22 |
REC3-0505DRW/H2/C/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
23 |
REC3-0505DRW/H2/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
24 |
REC3-0505DRW/H2/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
25 |
REC3-0505DRW/H4/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
26 |
REC3-0505DRW/H4/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
27 |
REC3-0505DRW/H4/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
28 |
REC3-0505DRW/H4/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
29 |
REC3-0505DRW/H4/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
30 |
REC3-0505DRW/H4/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
31 |
REC3-0505DRW/H4/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
32 |
REC3-0505DRW/H4/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
33 |
REC3-0505DRW/H4/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
34 |
REC3-0505DRW/H4/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
35 |
REC3-0505DRW/H4/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
36 |
REC3-0505DRW/H4/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
37 |
REC3-0505DRW/H6/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
38 |
REC3-0505DRW/H6/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
39 |
REC3-0505DRW/H6/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
40 |
REC3-0505DRW/H6/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
41 |
REC3-0505DRW/H6/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
42 |
REC3-0505DRW/H6/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
43 |
REC3-0505DRW/H6/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
44 |
REC3-0505DRW/H6/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
45 |
REC3-0505DRW/H6/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
46 |
REC3-0505DRW/H6/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
47 |
REC3-0505DRW/H6/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
48 |
REC3-0505DRW/H6/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
49 |
REC3-0505SRW/H/B
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
50 |
REC3-0505SRW/H/B/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
51 |
REC3-0505SRW/H/B/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
52 |
REC3-0505SRW/H/B/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
53 |
REC3-0505SRW/H/B/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
54 |
REC3-0505SRW/H/B/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
55 |
REC3-0505SRW/H2/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
56 |
REC3-0505SRW/H2/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
57 |
REC3-0505SRW/H2/A/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
58 |
REC3-0505SRW/H2/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
59 |
REC3-0505SRW/H2/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
60 |
REC3-0505SRW/H2/A/M/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
61 |
REC3-0505SRW/H2/A/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
62 |
REC3-0505SRW/H2/A/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
63 |
REC3-0505SRW/H2/A/M/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
64 |
REC3-0505SRW/H2/A/M/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
65 |
REC3-0505SRW/H2/A/M/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
66 |
REC3-0505SRW/H2/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
67 |
REC3-0505SRW/H2/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
68 |
REC3-0505SRW/H2/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
69 |
REC3-0505SRW/H2/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
70 |
REC3-0505SRW/H2/A/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
71 |
REC3-0505SRW/H2/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
72 |
REC3-0505SRW/H2/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
73 |
REC3-0505SRW/H2/C/M/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
74 |
REC3-0505SRW/H2/C/M/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
75 |
REC3-0505SRW/H2/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
76 |
REC3-0505SRW/H2/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
77 |
REC3-0505SRW/H4/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
78 |
REC3-0505SRW/H4/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
79 |
REC3-0505SRW/H4/A/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
80 |
REC3-0505SRW/H4/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
81 |
REC3-0505SRW/H4/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
82 |
REC3-0505SRW/H4/A/M/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
83 |
REC3-0505SRW/H4/A/M/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
84 |
REC3-0505SRW/H4/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
85 |
REC3-0505SRW/H4/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
86 |
REC3-0505SRW/H4/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
87 |
REC3-0505SRW/H4/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
88 |
REC3-0505SRW/H4/A/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
89 |
REC3-0505SRW/H4/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
90 |
REC3-0505SRW/H4/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
91 |
REC3-0505SRW/H4/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
92 |
REC3-0505SRW/H4/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
93 |
REC3-0505SRW/H6/A
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
94 |
REC3-0505SRW/H6/A/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
95 |
REC3-0505SRW/H6/A/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
96 |
REC3-0505SRW/H6/A/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
97 |
REC3-0505SRW/H6/A/M/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
98 |
REC3-0505SRW/H6/A/M/CTRL/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
99 |
REC3-0505SRW/H6/A/M/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
100 |
REC3-0505SRW/H6/A/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
101 |
REC3-0505SRW/H6/A/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
102 |
REC3-0505SRW/H6/A/SMD/CTRL
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
103 |
REC3-0505SRW/H6/A/SMD/CTRL-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
104 |
REC3-0505SRW/H6/A/X2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
105 |
REC3-0505SRW/H6/C
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
106 |
REC3-0505SRW/H6/C/M
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| |||
107 |
REC3-0505SRW/H6/C/SMD
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
108 |
REC3-0505SRW/H6/C/SMD-R
| 3.0 | 5.0 | 4.5 - 9.0 | SMD |
| |||
109 |
REC3-0509DRW/H/B
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
110 |
REC3-0509DRW/H/B/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
111 |
REC3-0509DRW/H/B/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
112 |
REC3-0509DRW/H/B/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
113 |
REC3-0509DRW/H/B/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
114 |
REC3-0509DRW/H/B/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
115 |
REC3-0509DRW/H2/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
116 |
REC3-0509DRW/H2/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
117 |
REC3-0509DRW/H2/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
118 |
REC3-0509DRW/H2/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
119 |
REC3-0509DRW/H2/A/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
120 |
REC3-0509DRW/H2/A/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
121 |
REC3-0509DRW/H2/A/M/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
122 |
REC3-0509DRW/H2/A/M/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
123 |
REC3-0509DRW/H2/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
124 |
REC3-0509DRW/H2/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
125 |
REC3-0509DRW/H2/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
126 |
REC3-0509DRW/H2/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
127 |
REC3-0509DRW/H2/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
128 |
REC3-0509DRW/H2/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
129 |
REC3-0509DRW/H2/C/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
130 |
REC3-0509DRW/H2/C/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
131 |
REC3-0509DRW/H2/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
132 |
REC3-0509DRW/H2/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
133 |
REC3-0509DRW/H4/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
134 |
REC3-0509DRW/H4/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
135 |
REC3-0509DRW/H4/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
136 |
REC3-0509DRW/H4/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
137 |
REC3-0509DRW/H4/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
138 |
REC3-0509DRW/H4/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
139 |
REC3-0509DRW/H4/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
140 |
REC3-0509DRW/H4/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
141 |
REC3-0509DRW/H4/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
142 |
REC3-0509DRW/H4/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
143 |
REC3-0509DRW/H4/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
144 |
REC3-0509DRW/H4/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
145 |
REC3-0509DRW/H6/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
146 |
REC3-0509DRW/H6/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
147 |
REC3-0509DRW/H6/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
148 |
REC3-0509DRW/H6/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
149 |
REC3-0509DRW/H6/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
150 |
REC3-0509DRW/H6/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
151 |
REC3-0509DRW/H6/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
152 |
REC3-0509DRW/H6/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
153 |
REC3-0509DRW/H6/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
154 |
REC3-0509DRW/H6/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
155 |
REC3-0509DRW/H6/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
156 |
REC3-0509DRW/H6/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
157 |
REC3-0509SRW/H/B
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
158 |
REC3-0509SRW/H/B/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
159 |
REC3-0509SRW/H/B/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
160 |
REC3-0509SRW/H/B/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
161 |
REC3-0509SRW/H/B/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
162 |
REC3-0509SRW/H/B/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
163 |
REC3-0509SRW/H2/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
164 |
REC3-0509SRW/H2/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
165 |
REC3-0509SRW/H2/A/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
166 |
REC3-0509SRW/H2/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
167 |
REC3-0509SRW/H2/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
168 |
REC3-0509SRW/H2/A/M/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
169 |
REC3-0509SRW/H2/A/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
170 |
REC3-0509SRW/H2/A/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
171 |
REC3-0509SRW/H2/A/M/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
172 |
REC3-0509SRW/H2/A/M/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
173 |
REC3-0509SRW/H2/A/M/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
174 |
REC3-0509SRW/H2/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
175 |
REC3-0509SRW/H2/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
176 |
REC3-0509SRW/H2/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
177 |
REC3-0509SRW/H2/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
178 |
REC3-0509SRW/H2/A/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
179 |
REC3-0509SRW/H2/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
180 |
REC3-0509SRW/H2/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
181 |
REC3-0509SRW/H2/C/M/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
182 |
REC3-0509SRW/H2/C/M/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
183 |
REC3-0509SRW/H2/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
184 |
REC3-0509SRW/H2/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
185 |
REC3-0509SRW/H4/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
186 |
REC3-0509SRW/H4/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
187 |
REC3-0509SRW/H4/A/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
188 |
REC3-0509SRW/H4/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
189 |
REC3-0509SRW/H4/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
190 |
REC3-0509SRW/H4/A/M/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
191 |
REC3-0509SRW/H4/A/M/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
192 |
REC3-0509SRW/H4/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
193 |
REC3-0509SRW/H4/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
194 |
REC3-0509SRW/H4/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
195 |
REC3-0509SRW/H4/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
196 |
REC3-0509SRW/H4/A/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
197 |
REC3-0509SRW/H4/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
198 |
REC3-0509SRW/H4/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
199 |
REC3-0509SRW/H4/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
200 |
REC3-0509SRW/H4/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
201 |
REC3-0509SRW/H6/A
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
202 |
REC3-0509SRW/H6/A/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
203 |
REC3-0509SRW/H6/A/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
204 |
REC3-0509SRW/H6/A/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
205 |
REC3-0509SRW/H6/A/M/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
206 |
REC3-0509SRW/H6/A/M/CTRL/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
207 |
REC3-0509SRW/H6/A/M/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
208 |
REC3-0509SRW/H6/A/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
209 |
REC3-0509SRW/H6/A/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
210 |
REC3-0509SRW/H6/A/SMD/CTRL
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
211 |
REC3-0509SRW/H6/A/SMD/CTRL-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
212 |
REC3-0509SRW/H6/A/X2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
213 |
REC3-0509SRW/H6/C
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
214 |
REC3-0509SRW/H6/C/M
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| |||
215 |
REC3-0509SRW/H6/C/SMD
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
216 |
REC3-0509SRW/H6/C/SMD-R
| 3.0 | 9.0 | 4.5 - 9.0 | SMD |
| |||
217 |
REC3-0512DRW/H/B
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
218 |
REC3-0512DRW/H/B/M
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
219 |
REC3-0512DRW/H/B/M/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
220 |
REC3-0512DRW/H/B/M/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
221 |
REC3-0512DRW/H/B/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
222 |
REC3-0512DRW/H/B/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
223 |
REC3-0512DRW/H2/A
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
224 |
REC3-0512DRW/H2/A/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
225 |
REC3-0512DRW/H2/A/M
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
226 |
REC3-0512DRW/H2/A/M/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
227 |
REC3-0512DRW/H2/A/M/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
228 |
REC3-0512DRW/H2/A/M/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
229 |
REC3-0512DRW/H2/A/M/SMD/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
230 |
REC3-0512DRW/H2/A/M/SMD/CTRL-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
231 |
REC3-0512DRW/H2/A/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
232 |
REC3-0512DRW/H2/A/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
233 |
REC3-0512DRW/H2/A/SMD/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
234 |
REC3-0512DRW/H2/A/SMD/CTRL-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
235 |
REC3-0512DRW/H2/C
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
236 |
REC3-0512DRW/H2/C/M
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
237 |
REC3-0512DRW/H2/C/M/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
238 |
REC3-0512DRW/H2/C/M/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
239 |
REC3-0512DRW/H2/C/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
240 |
REC3-0512DRW/H2/C/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
241 |
REC3-0512DRW/H4/A
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
242 |
REC3-0512DRW/H4/A/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
243 |
REC3-0512DRW/H4/A/M
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
244 |
REC3-0512DRW/H4/A/M/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
245 |
REC3-0512DRW/H4/A/SMD
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
246 |
REC3-0512DRW/H4/A/SMD-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
247 |
REC3-0512DRW/H4/A/SMD/CTRL
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
248 |
REC3-0512DRW/H4/A/SMD/CTRL-R
| 3.0 | 12.0 | 4.5 - 9.0 | SMD |
| |||
249 |
REC3-0512DRW/H4/C
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
| |||
250 |
REC3-0512DRW/H4/C/M
| 3.0 | 12.0 | 4.5 - 9.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
REC3-RW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
High Isolation Medical-Grade Converters | Video | May 4, 2020 |