The REC150H-UW is a half-brick encapsulated DC/DC converter which delivers up to 150W. Its wide input voltage range makes it flexible to install on 12, 24, and 48V rails, and it is especially suitable for 12V, 24V or 48V battery supplies. The tightly-regulated, fully-protected output voltage options are 12V, 24V, 28V, 48V, or 54V - all trimmable over a +/-10% range. Aside from the common 12, 24, and 48V output voltages, additional 28V for avionic systems and 54V for PoE applications are standard.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC150H-4812SUW
Focus
| 150.0 | Isolated | 9.0 - 75.0 | 10.8 to 13.2 | Half Brick |
| |||||||
2 |
REC150H-4824SUW
Focus
| 150.0 | Isolated | 9.0 - 75.0 | 21.6 to 26.4 | Half Brick |
| |||||||
3 |
REC150H-4828SUW
Focus
| 150.0 | Isolated | 9.0 - 75.0 | 25.2 to 30.8 | Half Brick |
| |||||||
4 |
REC150H-4848SUW
Focus
| 150.0 | Isolated | 9.0 - 75.0 | 43.2 to 52.8 | Half Brick |
| |||||||
5 |
REC150H-4854SUW
Focus
| 150.0 | Isolated | 9.0 - 75.0 | 48.6 to 59.4 | Half Brick |
|
Attributes | REC150H-UW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 150.0 |
Isolation | Isolated |
Vin (V) | 9.0 - 75.0 |
Nr. of Outputs | Single |
Isolation (kV) | 2.5 |
Mounting Type | THT |
Package Style | Half Brick |
Length (mm) | 57.9 |
Width (mm) | 61.0 |
Height (mm) | 12.7 |
Certifications | CB, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 105.0 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC150H-4812SUW
Focus
| 150.0 | 12.0 | 9.0 - 75.0 | THT |
| |||
2 |
REC150H-4824SUW
Focus
| 150.0 | 24.0 | 9.0 - 75.0 | THT |
| |||
3 |
REC150H-4828SUW
Focus
| 150.0 | 28.0 | 9.0 - 75.0 | THT |
| |||
4 |
REC150H-4848SUW
Focus
| 150.0 | 48.0 | 9.0 - 75.0 | THT |
| |||
5 |
REC150H-4854SUW
Focus
| 150.0 | 54.0 | 9.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REC150H-UW.pdf | Datasheet |