The REC15-xxxxS_D/M-series offer single and dual regulated outputs in a 2”x1” package with 2kVDC or 3kVDC isolation options and are suitable for higher power industrial applications. Remote on/off control is standard. The converters can deliver 150% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents. The outputs with 3A load current have raised output voltages to compensate for track losses as standard.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC15-1205D/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
2 |
REC15-1205D/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
3 |
REC15-1205D/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
4 |
REC15-1205D/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
5 |
REC15-1212D/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
6 |
REC15-1212D/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
7 |
REC15-1212D/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
8 |
REC15-1212D/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
9 |
REC15-1212S/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | 12 | 2"x1"/DIP24 |
| |||||||
10 |
REC15-1212S/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 12 | 2"x1"/DIP24 |
| |||||||
11 |
REC15-1212S/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | 12 | 2"x1"/DIP24 |
| |||||||
12 |
REC15-1212S/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 12 | 2"x1"/DIP24 |
| |||||||
13 |
REC15-1215D/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
14 |
REC15-1215D/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
15 |
REC15-1215D/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
16 |
REC15-1215D/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
17 |
REC15-1215S/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | 15 | 2"x1"/DIP24 |
| |||||||
18 |
REC15-1215S/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 15 | 2"x1"/DIP24 |
| |||||||
19 |
REC15-1215S/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | 15 | 2"x1"/DIP24 |
| |||||||
20 |
REC15-1215S/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 15 | 2"x1"/DIP24 |
| |||||||
21 |
REC15-123.4S/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
22 |
REC15-123.4S/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
23 |
REC15-123.4S/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
24 |
REC15-123.4S/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
25 |
REC15-125.1S/H2/M
| 15.0 | Isolated | 9.0 - 18.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
26 |
REC15-125.1S/H2/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
27 |
REC15-125.1S/H3/M
| 15.0 | Isolated | 9.0 - 18.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
28 |
REC15-125.1S/H3/M/X2
| 15.0 | Isolated | 9.0 - 18.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
29 |
REC15-2405D/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
30 |
REC15-2405D/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
31 |
REC15-2405D/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
32 |
REC15-2405D/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
33 |
REC15-2412D/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
34 |
REC15-2412D/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
35 |
REC15-2412D/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
36 |
REC15-2412D/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
37 |
REC15-2412S/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | 12 | 2"x1"/DIP24 |
| |||||||
38 |
REC15-2412S/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 12 | 2"x1"/DIP24 |
| |||||||
39 |
REC15-2412S/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | 12 | 2"x1"/DIP24 |
| |||||||
40 |
REC15-2412S/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 12 | 2"x1"/DIP24 |
| |||||||
41 |
REC15-2415D/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
42 |
REC15-2415D/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
43 |
REC15-2415D/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
44 |
REC15-2415D/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
45 |
REC15-2415S/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | 15 | 2"x1"/DIP24 |
| |||||||
46 |
REC15-2415S/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 15 | 2"x1"/DIP24 |
| |||||||
47 |
REC15-2415S/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | 15 | 2"x1"/DIP24 |
| |||||||
48 |
REC15-2415S/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 15 | 2"x1"/DIP24 |
| |||||||
49 |
REC15-243.4S/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
50 |
REC15-243.4S/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
51 |
REC15-243.4S/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
52 |
REC15-243.4S/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
53 |
REC15-245.1S/H2/M
| 15.0 | Isolated | 18.0 - 36.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
54 |
REC15-245.1S/H2/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
55 |
REC15-245.1S/H3/M
| 15.0 | Isolated | 18.0 - 36.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
56 |
REC15-245.1S/H3/M/X2
| 15.0 | Isolated | 18.0 - 36.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
57 |
REC15-4805D/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
58 |
REC15-4805D/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
59 |
REC15-4805D/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
60 |
REC15-4805D/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 5 | 2"x1"/DIP24 |
| |||||||
61 |
REC15-4812D/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
62 |
REC15-4812D/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
63 |
REC15-4812D/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
64 |
REC15-4812D/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 12 | 2"x1"/DIP24 |
| |||||||
65 |
REC15-4812S/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | 12 | 2"x1"/DIP24 |
| |||||||
66 |
REC15-4812S/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 12 | 2"x1"/DIP24 |
| |||||||
67 |
REC15-4812S/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | 12 | 2"x1"/DIP24 |
| |||||||
68 |
REC15-4812S/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 12 | 2"x1"/DIP24 |
| |||||||
69 |
REC15-4815D/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
70 |
REC15-4815D/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
71 |
REC15-4815D/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
72 |
REC15-4815D/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | ± 15 | 2"x1"/DIP24 |
| |||||||
73 |
REC15-4815S/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | 15 | 2"x1"/DIP24 |
| |||||||
74 |
REC15-4815S/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 15 | 2"x1"/DIP24 |
| |||||||
75 |
REC15-4815S/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | 15 | 2"x1"/DIP24 |
| |||||||
76 |
REC15-4815S/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 15 | 2"x1"/DIP24 |
| |||||||
77 |
REC15-483.4S/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
78 |
REC15-483.4S/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
79 |
REC15-483.4S/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
80 |
REC15-483.4S/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 3.4 | 2"x1"/DIP24 |
| |||||||
81 |
REC15-485.1S/H2/M
| 15.0 | Isolated | 36.0 - 75.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
82 |
REC15-485.1S/H2/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
83 |
REC15-485.1S/H3/M
| 15.0 | Isolated | 36.0 - 75.0 | 5.1 | 2"x1"/DIP24 |
| |||||||
84 |
REC15-485.1S/H3/M/X2
| 15.0 | Isolated | 36.0 - 75.0 | 5.1 | 2"x1"/DIP24 |
|
Attributes | REC15/M |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15.0 |
Isolation | Isolated |
Mounting Type | THT |
Package Style | 2"x1"/DIP24 |
Length (mm) | 50.8 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 55022, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Protections | OLP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC15-1205D/H2/M
| 15.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
2 |
REC15-1205D/H2/M/X2
| 15.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
3 |
REC15-1205D/H3/M
| 15.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
4 |
REC15-1205D/H3/M/X2
| 15.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
5 |
REC15-1212D/H2/M
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
6 |
REC15-1212D/H2/M/X2
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
7 |
REC15-1212D/H3/M
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
8 |
REC15-1212D/H3/M/X2
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
9 |
REC15-1212S/H2/M
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
10 |
REC15-1212S/H2/M/X2
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
11 |
REC15-1212S/H3/M
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
12 |
REC15-1212S/H3/M/X2
| 15.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
13 |
REC15-1215D/H2/M
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
14 |
REC15-1215D/H2/M/X2
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
15 |
REC15-1215D/H3/M
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
16 |
REC15-1215D/H3/M/X2
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
17 |
REC15-1215S/H2/M
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
18 |
REC15-1215S/H2/M/X2
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
19 |
REC15-1215S/H3/M
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
20 |
REC15-1215S/H3/M/X2
| 15.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
21 |
REC15-123.4S/H2/M
| 15.0 | 3.4 | 9.0 - 18.0 | THT |
| |||
22 |
REC15-123.4S/H2/M/X2
| 15.0 | 3.4 | 9.0 - 18.0 | THT |
| |||
23 |
REC15-123.4S/H3/M
| 15.0 | 3.4 | 9.0 - 18.0 | THT |
| |||
24 |
REC15-123.4S/H3/M/X2
| 15.0 | 3.4 | 9.0 - 18.0 | THT |
| |||
25 |
REC15-125.1S/H2/M
| 15.0 | 5.1 | 9.0 - 18.0 | THT |
| |||
26 |
REC15-125.1S/H2/M/X2
| 15.0 | 5.1 | 9.0 - 18.0 | THT |
| |||
27 |
REC15-125.1S/H3/M
| 15.0 | 5.1 | 9.0 - 18.0 | THT |
| |||
28 |
REC15-125.1S/H3/M/X2
| 15.0 | 5.1 | 9.0 - 18.0 | THT |
| |||
29 |
REC15-2405D/H2/M
| 15.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
30 |
REC15-2405D/H2/M/X2
| 15.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
31 |
REC15-2405D/H3/M
| 15.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
32 |
REC15-2405D/H3/M/X2
| 15.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
33 |
REC15-2412D/H2/M
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
34 |
REC15-2412D/H2/M/X2
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
35 |
REC15-2412D/H3/M
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
36 |
REC15-2412D/H3/M/X2
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
37 |
REC15-2412S/H2/M
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
38 |
REC15-2412S/H2/M/X2
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
39 |
REC15-2412S/H3/M
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
40 |
REC15-2412S/H3/M/X2
| 15.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
41 |
REC15-2415D/H2/M
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
42 |
REC15-2415D/H2/M/X2
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
43 |
REC15-2415D/H3/M
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
44 |
REC15-2415D/H3/M/X2
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
45 |
REC15-2415S/H2/M
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
46 |
REC15-2415S/H2/M/X2
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
47 |
REC15-2415S/H3/M
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
48 |
REC15-2415S/H3/M/X2
| 15.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
49 |
REC15-243.4S/H2/M
| 15.0 | 3.4 | 18.0 - 36.0 | THT |
| |||
50 |
REC15-243.4S/H2/M/X2
| 15.0 | 3.4 | 18.0 - 36.0 | THT |
| |||
51 |
REC15-243.4S/H3/M
| 15.0 | 3.4 | 18.0 - 36.0 | THT |
| |||
52 |
REC15-243.4S/H3/M/X2
| 15.0 | 3.4 | 18.0 - 36.0 | THT |
| |||
53 |
REC15-245.1S/H2/M
| 15.0 | 5.1 | 18.0 - 36.0 | THT |
| |||
54 |
REC15-245.1S/H2/M/X2
| 15.0 | 5.1 | 18.0 - 36.0 | THT |
| |||
55 |
REC15-245.1S/H3/M
| 15.0 | 5.1 | 18.0 - 36.0 | THT |
| |||
56 |
REC15-245.1S/H3/M/X2
| 15.0 | 5.1 | 18.0 - 36.0 | THT |
| |||
57 |
REC15-4805D/H2/M
| 15.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
58 |
REC15-4805D/H2/M/X2
| 15.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
59 |
REC15-4805D/H3/M
| 15.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
60 |
REC15-4805D/H3/M/X2
| 15.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
61 |
REC15-4812D/H2/M
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
62 |
REC15-4812D/H2/M/X2
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
63 |
REC15-4812D/H3/M
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
64 |
REC15-4812D/H3/M/X2
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
65 |
REC15-4812S/H2/M
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
66 |
REC15-4812S/H2/M/X2
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
67 |
REC15-4812S/H3/M
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
68 |
REC15-4812S/H3/M/X2
| 15.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
69 |
REC15-4815D/H2/M
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
70 |
REC15-4815D/H2/M/X2
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
71 |
REC15-4815D/H3/M
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
72 |
REC15-4815D/H3/M/X2
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
73 |
REC15-4815S/H2/M
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
74 |
REC15-4815S/H2/M/X2
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
75 |
REC15-4815S/H3/M
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
76 |
REC15-4815S/H3/M/X2
| 15.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
77 |
REC15-483.4S/H2/M
| 15.0 | 3.4 | 36.0 - 75.0 | THT |
| |||
78 |
REC15-483.4S/H2/M/X2
| 15.0 | 3.4 | 36.0 - 75.0 | THT |
| |||
79 |
REC15-483.4S/H3/M
| 15.0 | 3.4 | 36.0 - 75.0 | THT |
| |||
80 |
REC15-483.4S/H3/M/X2
| 15.0 | 3.4 | 36.0 - 75.0 | THT |
| |||
81 |
REC15-485.1S/H2/M
| 15.0 | 5.1 | 36.0 - 75.0 | THT |
| |||
82 |
REC15-485.1S/H2/M/X2
| 15.0 | 5.1 | 36.0 - 75.0 | THT |
| |||
83 |
REC15-485.1S/H3/M
| 15.0 | 5.1 | 36.0 - 75.0 | THT |
| |||
84 |
REC15-485.1S/H3/M/X2
| 15.0 | 5.1 | 36.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REC15_M.pdf | Datasheet |
Title | Type | Date |
---|---|---|
High Isolation Medical-Grade Converters | Video | May 4, 2020 |
RECOM REC DC/DC Converters | Digi-Key Daily | Youtube Video | Feb 23, 2016 |