The REC10K-AW series are high power density, wide input voltage range 10W DC/DC converters in an industry standard 1”x1” case size. Despite their small size, the REC10K-AW converters are fully specified devices with output currents up to 2 amps, high efficiency, no minimum load, 1600VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent, and overvoltage, and the single output version offers a ±10% trim range. These converters fit well in industrial applications where board space is at a premium.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REC10K-2405DAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
2 |
REC10K-2405SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 1"x1" |
| |||||||
3 |
REC10K-2409SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 8.1 to 9.9 | 1"x1" |
| |||||||
4 |
REC10K-2412DAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
5 |
REC10K-2412SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
6 |
REC10K-2415DAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
7 |
REC10K-2415SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 13.5 to 16.5 | 1"x1" |
| |||||||
8 |
REC10K-2424DAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 1"x1" |
| ||||||||
9 |
REC10K-2424SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 21.6 to 26.4 | 1"x1" |
| |||||||
10 |
REC10K-243.3SAW/H2
Focus
New
| 10.0 | Isolated | 9.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
11 |
REC10K-4805DAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
12 |
REC10K-4805SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 1"x1" |
| |||||||
13 |
REC10K-4809SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 8.1 to 9.9 | 1"x1" |
| |||||||
14 |
REC10K-4812DAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
15 |
REC10K-4812SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
16 |
REC10K-4815DAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
17 |
REC10K-4815SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 13.5 to 16.5 | 1"x1" |
| |||||||
18 |
REC10K-4824DAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 1"x1" |
| ||||||||
19 |
REC10K-4824SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 21.6 to 26.4 | 1"x1" |
| |||||||
20 |
REC10K-483.3SAW/H2
Focus
New
| 10.0 | Isolated | 18.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
|
Attributes | REC10K-AW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REC10K-2405DAW/H2
Focus
New
| 10.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
REC10K-2405SAW/H2
Focus
New
| 10.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
3 |
REC10K-2409SAW/H2
Focus
New
| 10.0 | 9.0 | 9.0 - 36.0 | THT |
| |||
4 |
REC10K-2412DAW/H2
Focus
New
| 10.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
5 |
REC10K-2412SAW/H2
Focus
New
| 10.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
6 |
REC10K-2415DAW/H2
Focus
New
| 10.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
7 |
REC10K-2415SAW/H2
Focus
New
| 10.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
8 |
REC10K-2424DAW/H2
Focus
New
| 10.0 | 9.0 - 36.0 | THT |
| ||||
9 |
REC10K-2424SAW/H2
Focus
New
| 10.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
10 |
REC10K-243.3SAW/H2
Focus
New
| 10.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
11 |
REC10K-4805DAW/H2
Focus
New
| 10.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
12 |
REC10K-4805SAW/H2
Focus
New
| 10.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
13 |
REC10K-4809SAW/H2
Focus
New
| 10.0 | 9.0 | 18.0 - 75.0 | THT |
| |||
14 |
REC10K-4812DAW/H2
Focus
New
| 10.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
15 |
REC10K-4812SAW/H2
Focus
New
| 10.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
16 |
REC10K-4815DAW/H2
Focus
New
| 10.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
17 |
REC10K-4815SAW/H2
Focus
New
| 10.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
18 |
REC10K-4824DAW/H2
Focus
New
| 10.0 | 18.0 - 75.0 | THT |
| ||||
19 |
REC10K-4824SAW/H2
Focus
New
| 10.0 | 24.0 | 18.0 - 75.0 | THT |
| |||
20 |
REC10K-483.3SAW/H2
Focus
New
| 10.0 | 3.3 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REC10K-AW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
High-Performance K series DC/DCs Give up to 30W in 1” x 1” Packages | Official Press Release | Jun 12, 2024 |