Power module for PCB mounting. This switching converter has a universal input voltage range with single outputs which are trimmable to compensate for any voltage drops on the output connections. Threaded inserts ensure mechanical fixing.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC60-05SB
End Of Life
| 50.0 | Isolated | 85.0 - 265.0 | 4.5 to 5.5 | 10000.0 | Standard |
| |||||||
2 |
RAC60-09SB
End Of Life
| 60.0 | Isolated | 85.0 - 265.0 | 8.1 to 9.9 | 6600.0 | Standard |
| |||||||
3 |
RAC60-12SB
End Of Life
| 60.0 | Isolated | 85.0 - 265.0 | 10.8 to 13.2 | 5000.0 | Standard |
| |||||||
4 |
RAC60-15SB
End Of Life
| 60.0 | Isolated | 85.0 - 265.0 | 13.5 to 16.5 | 4000.0 | Standard |
| |||||||
5 |
RAC60-24SB
End Of Life
| 60.0 | Isolated | 85.0 - 265.0 | 21.6 to 26.4 | 2500.0 | Standard |
| |||||||
6 |
RAC60-48SB
End Of Life
| 60.0 | Isolated | 85.0 - 265.0 | 43.2 to 52.8 | 1250.0 | Standard |
|
Attributes | RAC60-B |
---|---|
AC/DC or DC/DC | AC/DC |
Isolation | Isolated |
Vin (V) | 85.0 - 265.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 109.0 |
Width (mm) | 58.5 |
Height (mm) | 30.0 |
Certifications | CE, EN 55024, EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -30.0 |
Protections | OCP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-acdc | ||
RAC60-B.pdf | Datasheet |