Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC20NE-05SK/277/EPID
Coming Soon
| 15.0 | Isolated | 85.0 - 305.0 | 5 | Panel Mount/DIN-Rail (IP40) |
| |||||||
2 |
RAC20NE-12SK/277/EPID
Coming Soon
| 20.0 | Isolated | 85.0 - 305.0 | 12 | Panel Mount/DIN-Rail (IP40) |
| |||||||
3 |
RAC20NE-24SK/277/CC/EPID
Coming Soon
| 20.0 | Isolated | 85.0 - 305.0 | 24 | Panel Mount/DIN-Rail (IP40) |
| |||||||
4 |
RAC20NE-24SK/277/EPID
Coming Soon
| 20.0 | Isolated | 85.0 - 305.0 | 24 | Panel Mount/DIN-Rail (IP40) |
| |||||||
5 |
RAC20NE-36SK/277/EPID
Coming Soon
| 20.0 | Isolated | 85.0 - 305.0 | 36 | Panel Mount/DIN-Rail (IP40) |
|
Attributes | RAC20NE-K/277/EPID |
---|---|
AC/DC or DC/DC | AC/DC |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.2 |
Mounting Type | Push-in Terminal |
Package Style | Panel Mount/DIN-Rail (IP40) |
Length (mm) | 83.0 |
Width (mm) | 26.4 |
Height (mm) | 29.5 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC20NE-05SK/277/EPID
Coming Soon
| 15.0 | 5.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
2 |
RAC20NE-12SK/277/EPID
Coming Soon
| 20.0 | 12.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
3 |
RAC20NE-24SK/277/CC/EPID
Coming Soon
| 20.0 | 24.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
4 |
RAC20NE-24SK/277/EPID
Coming Soon
| 20.0 | 24.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
5 |
RAC20NE-36SK/277/EPID
Coming Soon
| 20.0 | 36.0 | 85.0 - 305.0 | Push-in Terminal |
|
Title | Type | Date |
---|---|---|
RAC20NE-K_277_EPID.pdf | Datasheet | |
RAC20NE-K_277_EPID_installation_guide.pdf | Installation | Oct 31, 2024 |