Compact switching AC/DC power module for PCB, screw-terminal connection or DIN-rail mounting. The converter is pin compatible with the RAC05-SB, RAC10-SB and RAC20-SN models. A threaded insert is provided for additional mechanical fixing.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RAC20-3.3SB 
End Of Life
 | 11.9 | Isolated | 90 - 264 | 3.3 | 3600 | Standard |  | ||||||
| 2 |   | RAC20-3.3SB-ST 
End Of Life
 | 11.9 | Isolated | 90 - 264 | 3.3 | 3600 | Standard |  | ||||||
| 3 |   | RAC20-05SB 
NRND
 | 18 | Isolated | 90 - 264 | 5 | 3600 | Standard |  | ||||||
| 4 |   | RAC20-05SB-ST 
End Of Life
 | 18 | Isolated | 90 - 264 | 5 | 3600 | Standard |  | ||||||
| 5 |   | RAC20-12SB 
NRND
 | 20 | Isolated | 90 - 264 | 12 | 1660 | Standard |  | ||||||
| 6 |   | RAC20-12SB-ST 
NRND
 | 20 | Isolated | 90 - 264 | 12 | 1660 | Standard |  | ||||||
| 7 |   | RAC20-15SB 
End Of Life
 | 20 | Isolated | 90 - 264 | 15 | 1330 | Standard |  | ||||||
| 8 |   | RAC20-15SB-ST 
End Of Life
 | 20 | Isolated | 90 - 264 | 15 | 1330 | Standard |  | ||||||
| 9 |   | RAC20-24SB 
NRND
 | 20 | Isolated | 90 - 264 | 24 | 833 | Standard |  | ||||||
| 10 |   | RAC20-24SB-ST 
End Of Life
 | 20 | Isolated | 90 - 264 | 24 | 833 | Standard |  | 
| Attributes | RAC20-B | 
|---|---|
| AC/DC or DC/DC | AC/DC | 
| Isolation | Isolated | 
| Vin (V) | 90 - 264 | 
| Nr. of Outputs | Single | 
| Isolation (kV) | 3 | 
| Package Style | Standard | 
| MIN Operating Temp (°C) | -40 | 
| Protections | OVP, SCP | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RAC20-05SB 
NRND
 | 18 | 5 | 90 - 264 | THT |  | ||
| 2 |   | RAC20-12SB 
NRND
 | 20 | 12 | 90 - 264 | THT |  | ||
| 3 |   | RAC20-12SB-ST 
NRND
 | 20 | 12 | 90 - 264 | Screw Terminal |  | ||
| 4 |   | RAC20-24SB 
NRND
 | 20 | 24 | 90 - 264 | THT |  | 
| Title | Type | Date | 
|---|---|---|
| RAC20-B.pdf | Datasheet |