Universal input voltage switching power module for PCB or DIN-rail mounting available with single, dual or triple output voltages.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC20-0512TA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 2800.0 | Standard |
| |||||||
2 |
RAC20-0512TA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 5 / ± 12 | 2800.0 | Standard |
| |||||||
3 |
RAC20-0515TA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 2800.0 | Standard |
| |||||||
4 |
RAC20-0515TA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 5 / ± 15 | 2800.0 | Standard |
| |||||||
5 |
RAC20-05DA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 5 | 2000.0 | Standard |
| |||||||
6 |
RAC20-05DA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 5 | 2000.0 | Standard |
| |||||||
7 |
RAC20-05SA
NRND
| 20.0 | Isolated | 90.0 - 264.0 | 5 | 4000.0 | Standard |
| |||||||
8 |
RAC20-05SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 5 | 4000.0 | Standard |
| |||||||
9 |
RAC20-09SA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 9 | 2230.0 | Standard |
| |||||||
10 |
RAC20-09SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 9 | 2230.0 | Standard |
| |||||||
11 |
RAC20-12DA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 12 | 833.0 | Standard |
| |||||||
12 |
RAC20-12DA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 12 | 833.0 | Standard |
| |||||||
13 |
RAC20-12SA
NRND
| 20.0 | Isolated | 90.0 - 264.0 | 12 | 1670.0 | Standard |
| |||||||
14 |
RAC20-12SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 12 | 1670.0 | Standard |
| |||||||
15 |
RAC20-15DA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 15 | 677.0 | Standard |
| |||||||
16 |
RAC20-15DA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | ± 15 | 677.0 | Standard |
| |||||||
17 |
RAC20-15SA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 15 | 1340.0 | Standard |
| |||||||
18 |
RAC20-15SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 15 | 1340.0 | Standard |
| |||||||
19 |
RAC20-24SA
NRND
| 20.0 | Isolated | 90.0 - 264.0 | 24 | 840.0 | Standard |
| |||||||
20 |
RAC20-24SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 24 | 840.0 | Standard |
| |||||||
21 |
RAC20-3.3SA
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 3.3 | 4500.0 | Standard |
| |||||||
22 |
RAC20-3.3SA-ST
End Of Life
| 20.0 | Isolated | 90.0 - 264.0 | 3.3 | 4500.0 | Standard |
|
Attributes | RAC20-A |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 20.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Isolation (kV) | 3.0 |
Package Style | Standard |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OCP, OVP, SCP |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC20-05SA
NRND
| 20.0 | 5.0 | 90.0 - 264.0 | THT |
| |||
2 |
RAC20-12SA
NRND
| 20.0 | 12.0 | 90.0 - 264.0 | THT |
| |||
3 |
RAC20-24SA
NRND
| 20.0 | 24.0 | 90.0 - 264.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-acdc | ||
RAC20-A.pdf | Datasheet |