The RAC15-K/480 series AC/DC modules with ultra-wide input range of 100-480 VAC are specially designed for harsh industrial conditions of overvoltage category OVC III and pollution degree PD3 in both single-phase and phase-to-phase power connections of class II. These power supplies are capable of operating over a wide temperature range of -40° to 90°C (up to 60°C without derating) by just adding an external fuse, and offer LPS limited outputs with continuous overcurrent protection and emission class B EMC compliance in potential free configuration of the load. These silicone-free encapsulated modules are built extremely compact to fit on printed circuit
boards without compromising board area. Global safety certifications ensure fast time-to-market when integrated into applications for markets such as Smart Grid, Smart Metering, Renewable Energy; Sensors and actuators or IoT applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC15-05SK/480
Focus
| 15.0 | Isolated | 85.0 - 528.0 | 5 | 3000.0 | Potted 2"x1.6" |
| |||||||
2 |
RAC15-12SK/480
Focus
| 15.0 | Isolated | 85.0 - 528.0 | 12 | 1250.0 | Potted 2"x1.6" |
| |||||||
3 |
RAC15-15SK/480
Focus
| 15.0 | Isolated | 85.0 - 528.0 | 15 | 1000.0 | Potted 2"x1.6" |
| |||||||
4 |
RAC15-24SK/480
Focus
| 15.0 | Isolated | 85.0 - 528.0 | 24 | 625.0 | Potted 2"x1.6" |
|
Attributes | RAC15-K/480 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 15.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 528.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.6 |
Mounting Type | THT |
Package Style | Potted 2"x1.6" |
Length (mm) | 52.5 |
Width (mm) | 40.0 |
Height (mm) | 25.5 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61010-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 70.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC15-05SK/480
Focus
| 15.0 | 5.0 | 85.0 - 528.0 | THT |
| |||
2 |
RAC15-12SK/480
Focus
| 15.0 | 12.0 | 85.0 - 528.0 | THT |
| |||
3 |
RAC15-15SK/480
Focus
| 15.0 | 15.0 | 85.0 - 528.0 | THT |
| |||
4 |
RAC15-24SK/480
Focus
| 15.0 | 24.0 | 85.0 - 528.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC15-K_480.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Auxiliary Supply For EV Charger / EV Charging Station | Case Study | Dec 22, 2022 |
RAC15-K/480 and RAC25-K/480 are OVC III and PD3 rated | Official Press Release | Oct 5, 2022 |
Series | Description | |||
---|---|---|---|---|
1 |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |