The RAC10-K/277 series are multipurpose 10 watt AC/DC power supplies for an extended mains input from 80VAC up to 305VAC. These modules are designed to power on-board applications in automation, Industry 4.0, IoT, lighting and smart buildings worldwide. The efficiency is constant over a wide load range and the standby power consumption is less than 0.3W. With universal input voltage covering 100/115/230/277VAC or 113-430VDC, fully protected single or dual outputs and EMC Class B emissions compliance without any external components, these are one of the easiest to use modular power solutions in the industry.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC10-05DC/277
End Of Life
| 10.0 | Isolated | 80.0 - 305.0 | ± 5 | 1000.0 | Standard |
| |||||||
2 |
RAC10-05SC/277
NRND
| 10.0 | Isolated | 80.0 - 305.0 | 5 | 2000.0 | Standard |
| |||||||
3 |
RAC10-12DC/277
NRND
| 10.0 | Isolated | 80.0 - 305.0 | ± 12 | 420.0 | Standard |
| |||||||
4 |
RAC10-12SC/277
NRND
| 10.0 | Isolated | 80.0 - 305.0 | 12 | 840.0 | Standard |
| |||||||
5 |
RAC10-15DC/277
End Of Life
| 10.0 | Isolated | 80.0 - 305.0 | ± 15 | 340.0 | Standard |
| |||||||
6 |
RAC10-15SC/277
NRND
| 10.0 | Isolated | 80.0 - 305.0 | 15 | 670.0 | Standard |
| |||||||
7 |
RAC10-24SC/277
NRND
| 10.0 | Isolated | 80.0 - 305.0 | 24 | 420.0 | Standard |
| |||||||
8 |
RAC10-3.3SC/277
End Of Life
| 10.0 | Isolated | 80.0 - 305.0 | 3.3 | 2500.0 | Standard |
|
Attributes | RAC10-C/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Vin (V) | 80.0 - 305.0 |
Isolation (kV) | 3.75 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23.5 |
MIN Operating Temp (°C) | -20.0 |
MAX Operating Temp (°C) | 70.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC10-05SC/277
NRND
| 10.0 | 5.0 | 80.0 - 305.0 | THT |
| |||
2 |
RAC10-12DC/277
NRND
| 10.0 | 12.0 | 80.0 - 305.0 | THT |
| |||
3 |
RAC10-12SC/277
NRND
| 10.0 | 12.0 | 80.0 - 305.0 | THT |
| |||
4 |
RAC10-15SC/277
NRND
| 10.0 | 15.0 | 80.0 - 305.0 | THT |
| |||
5 |
RAC10-24SC/277
NRND
| 10.0 | 24.0 | 80.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC10-C_277.pdf | Datasheet |