The RAC05-K/PD3/H series of 5 watt AC/DC are IEC61010 safety rated to PD3 and OVCIII by UL for 100-277VAC nominal input lines (-10/+15%). The modules support an operating temperature range from -40°C to +85°C in harsh environments with a possible excessive increase in the input conditions up to 400Vac / 480Vac, permanently without damage. Fully protected outputs as well as EMC class A and B compliance without external components for floating installations. All these features make them an ideal fit for integration into smart grid, renewable energy, smart metering and IoT applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/PD3/H
Focus
| 5.0 | Isolated | 90.0 - 318.0 | 5 | 1000.0 | 2"x1" |
| |||||||
2 |
RAC05-12SK/PD3/H
Focus
| 5.0 | Isolated | 90.0 - 318.0 | 12 | 420.0 | 2"x1" |
|
Attributes | RAC05-K/PD3/H |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 318.0 |
Nr. of Outputs | Single |
Isolation (kV) | 5.4 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23.0 |
Certifications | CB, CE, EN 55024, EN 55032, EN 61010-1, EN 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/PD3/H
Focus
| 5.0 | 5.0 | 90.0 - 318.0 | THT |
| |||
2 |
RAC05-12SK/PD3/H
Focus
| 5.0 | 12.0 | 90.0 - 318.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC05-K_PD3_H.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RAC05-K/PD3/H | Podcast | Aug 5, 2021 |
5W AC/DC is OVC III and PD3-rated | Official Press Release | Jul 28, 2021 |
Title | Type | Date |
---|---|---|
RPX Series of DC/DC Converters | Video | Dec 1, 2021 |