The RAC05-K/277 series are multipurpose 5 watt AC/DC power supplies for enhanced mains input conditions rated to overvoltage category OVC III from 90VAC up to 305VAC with an extra wide operating temperature range from -40°C to +90°C. These modules are designed to supply worldwide applications in automation, Industry 4.0, IoT, household and smart buildings. For worldwide use they come with international safety certifications for industrial, domestic and ITE as well as household standards. With both PCB-mount and wired packages, fully protected outputs, and EMC class B emissions compliance without any external components, these are the easiest to use modular power solutions in the industry.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/277/W
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 5 | 1000.0 | Standard |
| |||||||
2 |
RAC05-12SK/277/W
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 12 | 416.0 | Standard |
| |||||||
3 |
RAC05-15SK/277/W
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 15 | 330.0 | Standard |
| |||||||
4 |
RAC05-24SK/277/W
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 24 | 210.0 | Standard |
| |||||||
5 |
RAC05-3.3SK/277/W
Focus
| 5.0 | Isolated | 85.0 - 305.0 | 3.3 | 1510.0 | Standard |
|
Attributes | RAC05-K/277/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.2 |
Mounting Type | Wired |
Package Style | Standard |
Length (mm) | 31.7 |
Width (mm) | 26.7 |
Height (mm) | 21.8 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SK/277/W
Focus
| 5.0 | 5.0 | 85.0 - 305.0 | Wired |
| |||
2 |
RAC05-12SK/277/W
Focus
| 5.0 | 12.0 | 85.0 - 305.0 | Wired |
| |||
3 |
RAC05-15SK/277/W
Focus
| 5.0 | 15.0 | 85.0 - 305.0 | Wired |
| |||
4 |
RAC05-24SK/277/W
Focus
| 5.0 | 24.0 | 85.0 - 305.0 | Wired |
| |||
5 |
RAC05-3.3SK/277/W
Focus
| 5.0 | 3.3 | 85.0 - 305.0 | Wired |
|
Title | Type | Date |
---|---|---|
RAC05-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
5 Watt AC/DC Modules for Industry 4.0, IoT and Smart Home | Official Press Release | Sep 7, 2018 |
Title | Type | Date |
---|---|---|
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |