Compact, low cost, high efficiency, universal input switching AC/DC power module for PCB or wired mounting with single or dual outputs. CE/EAC marked and UL/cUL certified.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05DC
End Of Life
| 5.0 | Isolated | 80.0 - 264.0 | ± 5 | 500.0 | Standard |
| |||||||
2 |
RAC05-05SC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | 5 | 1000.0 | Standard |
| |||||||
3 |
RAC05-09SC
End Of Life
| 5.0 | Isolated | 80.0 - 264.0 | 9 | 556.0 | Standard |
| |||||||
4 |
RAC05-12DC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | ± 12 | 210.0 | Standard |
| |||||||
5 |
RAC05-12SC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | 12 | 420.0 | Standard |
| |||||||
6 |
RAC05-15DC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | ± 15 | 170.0 | Standard |
| |||||||
7 |
RAC05-15SC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | 15 | 340.0 | Standard |
| |||||||
8 |
RAC05-24SC
NRND
| 5.0 | Isolated | 80.0 - 264.0 | 24 | 210.0 | Standard |
| |||||||
9 |
RAC05-3.3SC
End Of Life
| 5.0 | Isolated | 80.0 - 264.0 | 3.3 | 1250.0 | Standard |
|
Attributes | RAC05-C |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Vin (V) | 80.0 - 264.0 |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | Standard |
Height (mm) | 16.4 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 55.0 |
Protections | OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC05-05SC
NRND
| 5.0 | 5.0 | 80.0 - 264.0 | THT |
| |||
2 |
RAC05-12DC
NRND
| 5.0 | 12.0 | 80.0 - 264.0 | THT |
| |||
3 |
RAC05-12SC
NRND
| 5.0 | 12.0 | 80.0 - 264.0 | THT |
| |||
4 |
RAC05-15DC
NRND
| 5.0 | 15.0 | 80.0 - 264.0 | THT |
| |||
5 |
RAC05-15SC
NRND
| 5.0 | 15.0 | 80.0 - 264.0 | THT |
| |||
6 |
RAC05-24SC
NRND
| 5.0 | 24.0 | 80.0 - 264.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rac01-10 | ||
RAC05-C.pdf | Datasheet |