Compact UL certified switching AC/DC power module for PCB, screw-terminal connection or DIN-rail mounting.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RAC05-05DA
End Of Life
| 5 | Isolated | 90 - 264 | ± 5 | 500 | Standard |
| ||||||
| 2 |
|
RAC05-05DA-ST
End Of Life
| 5 | Isolated | 90 - 264 | ± 5 | 500 | Standard |
| ||||||
| 3 |
|
RAC05-05SA
End Of Life
| 5 | Isolated | 90 - 264 | 5 | 1000 | Standard |
| ||||||
| 4 |
|
RAC05-05SA-ST
End Of Life
| 5 | Isolated | 90 - 264 | 5 | 1000 | Standard |
| ||||||
| 5 |
|
RAC05-12DA
End Of Life
| 5 | Isolated | 90 - 264 | ± 12 | 160 | Standard |
| ||||||
| 6 |
|
RAC05-12DA-ST
End Of Life
| 5 | Isolated | 90 - 264 | ± 12 | 160 | Standard |
| ||||||
| 7 |
|
RAC05-12SA
End Of Life
| 5 | Isolated | 90 - 264 | 12 | 416 | Standard |
| ||||||
| 8 |
|
RAC05-12SA-ST
End Of Life
| 5 | Isolated | 90 - 264 | 12 | 416 | Standard |
| ||||||
| 9 |
|
RAC05-15DA
End Of Life
| 5 | Isolated | 90 - 264 | ± 15 | 160 | Standard |
| ||||||
| 10 |
|
RAC05-15DA-ST
End Of Life
| 5 | Isolated | 90 - 264 | ± 15 | 160 | Standard |
| ||||||
| 11 |
|
RAC05-15SA
End Of Life
| 5 | Isolated | 90 - 264 | 15 | 333 | Standard |
| ||||||
| 12 |
|
RAC05-15SA-ST
End Of Life
| 5 | Isolated | 90 - 264 | 15 | 333 | Standard |
| ||||||
| 13 |
|
RAC05-24SA
End Of Life
| 5 | Isolated | 90 - 264 | 24 | 200 | Standard |
| ||||||
| 14 |
|
RAC05-24SA-ST
End Of Life
| 5 | Isolated | 90 - 264 | 24 | 200 | Standard |
| ||||||
| 15 |
|
RAC05-3.3SA
End Of Life
| 5 | Isolated | 90 - 264 | 3.3 | 1500 | Standard |
| ||||||
| 16 |
|
RAC05-3.3SA-ST
End Of Life
| 5 | Isolated | 90 - 264 | 3.3 | 1500 | Standard |
|
| Attributes | RAC05-A |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 5 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Isolation (kV) | 3 |
| Package Style | Standard |
| Length (mm) | 55 |
| Width (mm) | 45 |
| Height (mm) | 20.5 |
| Protections | SCP |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC05-A.pdf | Datasheet |