The compact wired RAC04-C/W modules are available with output voltages of 3.3, 5, 9, 12, 15, and 24V, and the input-to-output isolation is approximately 3kVAC/1min. With a standby consumption of 100mW typical, the mini power supplies are particularly suitable for energy-saving sleep mode and standby applications. Because of its compact design (height <17 mm), it is a versatile solution for home automation and other similar applications. Complete with an integrated input filter, the series has enhanced EMI performance and complies with EN55032, class B. The mini power supplies are also protected against short circuit with fully automatic restart after the error has been solved. The converters are EN/UL60950-1 certified and come complete with a 3 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC04-05SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 5 | 800.0 | Standard |
| |||||||
2 |
RAC04-09SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 9 | 444.0 | Standard |
| |||||||
3 |
RAC04-12SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 12 | 333.0 | Standard |
| |||||||
4 |
RAC04-15SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 15 | 267.0 | Standard |
| |||||||
5 |
RAC04-24SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 24 | 167.0 | Standard |
| |||||||
6 |
RAC04-3.3SC/W
End Of Life
| 4.0 | Isolated | 80.0 - 264.0 | 3.3 | 1200.0 | Standard |
|
Attributes | RAC04-C/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4.0 |
Isolation | Isolated |
Vin (V) | 80.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | Wired |
Package Style | Standard |
Length (mm) | 37.8 |
Width (mm) | 23.9 |
Height (mm) | 16.4 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 60.0 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC04-C_W.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Low-Power AC/DC Converters: RACxx-K Series | Video | Feb 16, 2022 |