The modules of the RAC03-SER/277 series are regulated AC/DC converters with 3kVAC isolation and a round, flat shape. This series has been designed to offer low stand-by consumption and an ultra-wide input voltage range. Uses include a variety of applications in building automation, security systems and communication systems.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC03-05SER/277
| 3.0 | Isolated | 85.0 - 305.0 | 5 | 600.0 | Standard |
| |||||||
2 |
RAC03-05SER/277-TRAY
| 3.0 | Isolated | 85.0 - 305.0 | 5 | 600.0 | Standard |
| |||||||
3 |
RAC03-12SER/277
| 3.0 | Isolated | 85.0 - 305.0 | 12 | 250.0 | Standard |
| |||||||
4 |
RAC03-12SER/277-TRAY
| 3.0 | Isolated | 85.0 - 305.0 | 12 | 250.0 | Standard |
| |||||||
5 |
RAC03-24SER/277
| 3.0 | Isolated | 85.0 - 305.0 | 24 | 125.0 | Standard |
| |||||||
6 |
RAC03-24SER/277-TRAY
| 3.0 | Isolated | 85.0 - 305.0 | 24 | 125.0 | Standard |
| |||||||
7 |
RAC03-3.3SER/277
| 3.0 | Isolated | 85.0 - 305.0 | 3.3 | 900.0 | Standard |
| |||||||
8 |
RAC03-3.3SER/277-TRAY
| 3.0 | Isolated | 85.0 - 305.0 | 3.3 | 900.0 | Standard |
|
Attributes | RAC03-ER/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | Wired |
Package Style | Standard |
Length (mm) | 50.3 |
Width (mm) | 50.3 |
Height (mm) | 11.0 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 75.0 |
Protections | OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC03-05SER/277
| 3.0 | 5.0 | 85.0 - 305.0 | Wired |
| |||
2 |
RAC03-05SER/277-TRAY
| 3.0 | 5.0 | 85.0 - 305.0 | Wired |
| |||
3 |
RAC03-12SER/277
| 3.0 | 12.0 | 85.0 - 305.0 | Wired |
| |||
4 |
RAC03-12SER/277-TRAY
| 3.0 | 12.0 | 85.0 - 305.0 | Wired |
| |||
5 |
RAC03-24SER/277
| 3.0 | 24.0 | 85.0 - 305.0 | Wired |
| |||
6 |
RAC03-24SER/277-TRAY
| 3.0 | 24.0 | 85.0 - 305.0 | Wired |
| |||
7 |
RAC03-3.3SER/277
| 3.0 | 3.3 | 85.0 - 305.0 | Wired |
| |||
8 |
RAC03-3.3SER/277-TRAY
| 3.0 | 3.3 | 85.0 - 305.0 | Wired |
|
Title | Type | Date |
---|---|---|
RAC03-ER_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 |
Title | Type | Date |
---|---|---|
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |