The ultra-compact RAC03-SE/277 modules are available with output voltages of 3.3, 5, 12 and 24V, and the input-to-output isolation is 3kVAC/1min. With a standby consumption of 30mW
maximum, the mini power supplies are particularly suitable for energy-saving sleep mode and standby applications. Because of its compact design (height <18mm), it is a versatile solution for home automation and other similar applications. Complete with an integrated input filter, the series has enhanced EMI performance and complies with EN55032, class B. The mini power supplies are also protected against short circuit with fully automatic restart after the error has been solved. The converters are EN/UL60950-1 certified and come complete with a 3 year arranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC03-05SE/277
| 3.0 | Isolated | 85.0 - 305.0 | 5 | 600.0 | Standard |
| |||||||
2 |
RAC03-12SE/277
| 3.0 | Isolated | 85.0 - 305.0 | 12 | 250.0 | Standard |
| |||||||
3 |
RAC03-24SE/277
| 3.0 | Isolated | 85.0 - 305.0 | 24 | 125.0 | Standard |
| |||||||
4 |
RAC03-3.3SE/277
| 3.0 | Isolated | 85.0 - 305.0 | 3.3 | 900.0 | Standard |
|
Attributes | RAC03-E/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 38.25 |
Width (mm) | 24.35 |
Height (mm) | 17.4 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 75.0 |
Protections | OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC03-05SE/277
| 3.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RAC03-12SE/277
| 3.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
3 |
RAC03-24SE/277
| 3.0 | 24.0 | 85.0 - 305.0 | THT |
| |||
4 |
RAC03-3.3SE/277
| 3.0 | 3.3 | 85.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rac02-277 | ||
RAC03-E_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 |
Title | Type | Date |
---|---|---|
Low-Power AC/DC Converters: RACxx-K Series | Video | Feb 16, 2022 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |