The RAC03-C series is an ultra-compact universal input AC/DC power module for PCB mounting. It features high efficiency, low standby power, high operating temperature, soft start, low output ripple/noise, overload and short-circuit protection as well as a built-in EMC Class B filter. Output voltages range from 3.3VDC to 24VDC, including a 3.8VDC version designed for battery chargers and GSM modems.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC03-05SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 5 | 600.0 | Standard |
| |||||||
2 |
RAC03-09SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 9 | 333.0 | Standard |
| |||||||
3 |
RAC03-12SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 12 | 250.0 | Standard |
| |||||||
4 |
RAC03-15SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 15 | 200.0 | Standard |
| |||||||
5 |
RAC03-24SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 24 | 125.0 | Standard |
| |||||||
6 |
RAC03-3.3SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 3.3 | 900.0 | Standard |
| |||||||
7 |
RAC03-3.8SC
End Of Life
| 3.0 | Isolated | 80.0 - 264.0 | 3.8 | 789.0 | Standard |
|
Attributes | RAC03-C |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Vin (V) | 80.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 37.8 |
Width (mm) | 23.9 |
Height (mm) | 16.4 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 75.0 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rac01-10 | ||
RAC03-C.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Low-Power AC/DC Converters: RACxx-K Series | Video | Feb 16, 2022 |