The R5M is an isolated 5W DC/DC converter in a compact SMD package available with 4:1 inputs covering 12, 24 and 48V rails providing single or dual regulated, short-circuit protected outputs. There is no minimum load requirement. Isolation is 1.6kVDC/1min, and the operating temperature is from -40°C up to +50°C without derating. Class A and Class B EMC conformity requires only a few external components. Standard packaging is tube.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R5M-2405D/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | ± 5 | SMD 8 Pin |
| ||||||
2 |
![]() |
R5M-2405S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 5 | SMD 8 Pin |
| ||||||
3 |
![]() |
R5M-2409S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 9 | SMD 8 Pin |
| ||||||
4 |
![]() |
R5M-2412D/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | ± 12 | SMD 8 Pin |
| ||||||
5 |
![]() |
R5M-2412S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 12 | SMD 8 Pin |
| ||||||
6 |
![]() |
R5M-2415D/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | ± 15 | SMD 8 Pin |
| ||||||
7 |
![]() |
R5M-2415S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 15 | SMD 8 Pin |
| ||||||
8 |
![]() |
R5M-2424S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 24 | SMD 8 Pin |
| ||||||
9 |
![]() |
R5M-243.3S/SMD
Focus
| 5.0 | Isolated | 9.0 - 36.0 | 3.3 | SMD 8 Pin |
| ||||||
10 |
![]() |
R5M-4805D/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | ± 5 | SMD 8 Pin |
| ||||||
11 |
![]() |
R5M-4805S/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | 5 | SMD 8 Pin |
| ||||||
12 |
![]() |
R5M-4809S/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | 9 | SMD 8 Pin |
| ||||||
13 |
![]() |
R5M-4812D/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | ± 12 | SMD 8 Pin |
| ||||||
14 |
![]() |
R5M-4812S/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | 12 | SMD 8 Pin |
| ||||||
15 |
![]() |
R5M-4815D/SMD
Focus
| 5.0 | Isolated | 18.0 - 75.0 | ± 15 | SMD 8 Pin |
| ||||||
|
Attributes | R5M |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 5.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | SMD |
Package Style | SMD 8 Pin |
Length (mm) | 14.2 |
Width (mm) | 9.1 |
Height (mm) | 10.2 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R5M-2405D/SMD
Focus
| 5.0 | 5.0 | 9.0 - 36.0 | SMD |
| ||
2 |
![]() |
R5M-2405S/SMD
Focus
| 5.0 | 5.0 | 9.0 - 36.0 | SMD |
| ||
3 |
![]() |
R5M-2409S/SMD
Focus
| 5.0 | 9.0 | 9.0 - 36.0 | SMD |
| ||
4 |
![]() |
R5M-2412D/SMD
Focus
| 5.0 | 12.0 | 9.0 - 36.0 | SMD |
| ||
5 |
![]() |
R5M-2412S/SMD
Focus
| 5.0 | 12.0 | 9.0 - 36.0 | SMD |
| ||
6 |
![]() |
R5M-2415D/SMD
Focus
| 5.0 | 15.0 | 9.0 - 36.0 | SMD |
| ||
7 |
![]() |
R5M-2415S/SMD
Focus
| 5.0 | 15.0 | 9.0 - 36.0 | SMD |
| ||
8 |
![]() |
R5M-2424S/SMD
Focus
| 5.0 | 24.0 | 9.0 - 36.0 | SMD |
| ||
9 |
![]() |
R5M-243.3S/SMD
Focus
| 5.0 | 3.3 | 9.0 - 36.0 | SMD |
| ||
10 |
![]() |
R5M-4805D/SMD
Focus
| 5.0 | 5.0 | 18.0 - 75.0 | SMD |
| ||
|
Title | Type | Date |
---|---|---|
R5M.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | Jan 18, 2023 |