The R3M is an isolated 3W DC/DC converter in a compact SMD package available with 4:1 inputs covering 5, 12, 24, and 48V rails providing single or dual regulated, short-circuit protected outputs. There is no minimum load requirement. Isolation is 1.6kVDC/1min, and the operating temperature is from -40°C up to +71°C without derating. Class A and Class B EMC conformity requires only a few external components. Standard packaging is tube.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R3M-1205D/SMD
Focus
| 3 | Isolated | 4.5 - 18 | ± 5 | SMD 8 Pin |
| ||||||
| 2 |
|
R3M-1205S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 5 | SMD 8 Pin |
| ||||||
| 3 |
|
R3M-1209S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 9 | SMD 8 Pin |
| ||||||
| 4 |
|
R3M-1212D/SMD
Focus
| 3 | Isolated | 4.5 - 18 | ± 12 | SMD 8 Pin |
| ||||||
| 5 |
|
R3M-1212S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 12 | SMD 8 Pin |
| ||||||
| 6 |
|
R3M-1215D/SMD
Focus
| 3 | Isolated | 4.5 - 18 | ± 15 | SMD 8 Pin |
| ||||||
| 7 |
|
R3M-1215S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 15 | SMD 8 Pin |
| ||||||
| 8 |
|
R3M-1224S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 24 | SMD 8 Pin |
| ||||||
| 9 |
|
R3M-123.3S/SMD
Focus
| 3 | Isolated | 4.5 - 18 | 3.3 | SMD 8 Pin |
| ||||||
| 10 |
|
R3M-2405D/SMD
Focus
| 3 | Isolated | 9 - 36 | ± 5 | SMD 8 Pin |
| ||||||
| 11 |
|
R3M-2405S/SMD
Focus
| 3 | Isolated | 9 - 36 | 5 | SMD 8 Pin |
| ||||||
| 12 |
|
R3M-2409S/SMD
Focus
| 3 | Isolated | 9 - 36 | 9 | SMD 8 Pin |
| ||||||
| 13 |
|
R3M-2412D/SMD
Focus
| 3 | Isolated | 9 - 36 | ± 12 | SMD 8 Pin |
| ||||||
| 14 |
|
R3M-2412S/SMD
Focus
| 3 | Isolated | 9 - 36 | 12 | SMD 8 Pin |
| ||||||
| 15 |
|
R3M-2415D/SMD
Focus
| 3 | Isolated | 9 - 36 | ± 15 | SMD 8 Pin |
| ||||||
| 16 |
|
R3M-2415S/SMD
Focus
| 3 | Isolated | 9 - 36 | 15 | SMD 8 Pin |
| ||||||
| 17 |
|
R3M-2424S/SMD
Focus
| 3 | Isolated | 9 - 36 | 24 | SMD 8 Pin |
| ||||||
| 18 |
|
R3M-243.3S/SMD
Focus
| 3 | Isolated | 9 - 36 | 3.3 | SMD 8 Pin |
| ||||||
| 19 |
|
R3M-4805D/SMD
Focus
| 3 | Isolated | 18 - 75 | ± 5 | SMD 8 Pin |
| ||||||
| 20 |
|
R3M-4805S/SMD
Focus
| 3 | Isolated | 18 - 75 | 5 | SMD 8 Pin |
| ||||||
| 21 |
|
R3M-4809S/SMD
Focus
| 3 | Isolated | 18 - 75 | 9 | SMD 8 Pin |
| ||||||
| 22 |
|
R3M-4812D/SMD
Focus
| 3 | Isolated | 18 - 75 | ± 12 | SMD 8 Pin |
| ||||||
| 23 |
|
R3M-4812S/SMD
Focus
| 3 | Isolated | 18 - 75 | 12 | SMD 8 Pin |
| ||||||
| 24 |
|
R3M-4815D/SMD
Focus
| 3 | Isolated | 18 - 75 | ± 15 | SMD 8 Pin |
| ||||||
| 25 |
|
R3M-4815S/SMD
Focus
| 3 | Isolated | 18 - 75 | 15 | SMD 8 Pin |
| ||||||
| 26 |
|
R3M-4824S/SMD
Focus
| 3 | Isolated | 18 - 75 | 24 | SMD 8 Pin |
| ||||||
| 27 |
|
R3M-483.3S/SMD
Focus
| 3 | Isolated | 18 - 75 | 3.3 | SMD 8 Pin |
|
| Attributes | R3M |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Isolation (kV) | 1.6 |
| Mounting Type | SMD |
| Package Style | SMD 8 Pin |
| Length (mm) | 14.2 |
| Width (mm) | 9.1 |
| Height (mm) | 10.2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 71 |
| Protections | SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R3M-1205D/SMD
Focus
| 3 | 5 | 4.5 - 18 | SMD |
| ||
| 2 |
|
R3M-1205S/SMD
Focus
| 3 | 5 | 4.5 - 18 | SMD |
| ||
| 3 |
|
R3M-1209S/SMD
Focus
| 3 | 9 | 4.5 - 18 | SMD |
| ||
| 4 |
|
R3M-1212D/SMD
Focus
| 3 | 12 | 4.5 - 18 | SMD |
| ||
| 5 |
|
R3M-1212S/SMD
Focus
| 3 | 12 | 4.5 - 18 | SMD |
| ||
| 6 |
|
R3M-1215D/SMD
Focus
| 3 | 15 | 4.5 - 18 | SMD |
| ||
| 7 |
|
R3M-1215S/SMD
Focus
| 3 | 15 | 4.5 - 18 | SMD |
| ||
| 8 |
|
R3M-1224S/SMD
Focus
| 3 | 24 | 4.5 - 18 | SMD |
| ||
| 9 |
|
R3M-123.3S/SMD
Focus
| 3 | 3.3 | 4.5 - 18 | SMD |
| ||
| 10 |
|
R3M-2405D/SMD
Focus
| 3 | 5 | 9 - 36 | SMD |
| ||
| 11 |
|
R3M-2405S/SMD
Focus
| 3 | 5 | 9 - 36 | SMD |
| ||
| 12 |
|
R3M-2409S/SMD
Focus
| 3 | 9 | 9 - 36 | SMD |
| ||
| 13 |
|
R3M-2412D/SMD
Focus
| 3 | 12 | 9 - 36 | SMD |
| ||
| 14 |
|
R3M-2412S/SMD
Focus
| 3 | 12 | 9 - 36 | SMD |
| ||
| 15 |
|
R3M-2415D/SMD
Focus
| 3 | 15 | 9 - 36 | SMD |
| ||
| 16 |
|
R3M-2415S/SMD
Focus
| 3 | 15 | 9 - 36 | SMD |
| ||
| 17 |
|
R3M-2424S/SMD
Focus
| 3 | 24 | 9 - 36 | SMD |
| ||
| 18 |
|
R3M-243.3S/SMD
Focus
| 3 | 3.3 | 9 - 36 | SMD |
| ||
| 19 |
|
R3M-4805D/SMD
Focus
| 3 | 5 | 18 - 75 | SMD |
| ||
| 20 |
|
R3M-4805S/SMD
Focus
| 3 | 5 | 18 - 75 | SMD |
| ||
| 21 |
|
R3M-4809S/SMD
Focus
| 3 | 9 | 18 - 75 | SMD |
| ||
| 22 |
|
R3M-4812D/SMD
Focus
| 3 | 12 | 18 - 75 | SMD |
| ||
| 23 |
|
R3M-4812S/SMD
Focus
| 3 | 12 | 18 - 75 | SMD |
| ||
| 24 |
|
R3M-4815D/SMD
Focus
| 3 | 15 | 18 - 75 | SMD |
| ||
| 25 |
|
R3M-4815S/SMD
Focus
| 3 | 15 | 18 - 75 | SMD |
| ||
| 26 |
|
R3M-4824S/SMD
Focus
| 3 | 24 | 18 - 75 | SMD |
| ||
| 27 |
|
R3M-483.3S/SMD
Focus
| 3 | 3.3 | 18 - 75 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R3M.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Wide input regulated DC/DCs with 1W to 5W rating in common miniature case size | Official Press Release | Jan 18, 2023 |