The R1ZX is similar to the R1SX but with the addition of an internal linear regulator to give a precise, load-independent and low noise output. The output is also continuously short circuit protected. In the event of a continuous overload or over-temperature condition, the output will shut down thus protecting the converter from damage. The output will automatically restart once the fault condition has been lifted. Typical applications include isolated 5V supplies for sensor, bus-interface and test and measurement circuits.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R1ZX-0505/HP-R
| 1 | Isolated | 5 | 5 | Open Frame |
| ||||||
| 2 |
|
R1ZX-0505/HP-Tray
| 1 | Isolated | 5 | 5 | Open Frame |
| ||||||
| 3 |
|
R1ZX-0505/P-R
| 1 | Isolated | 5 | 5 | Open Frame |
| ||||||
| 4 |
|
R1ZX-0505/P-Tray
| 1 | Isolated | 5 | 5 | Open Frame |
|
| Attributes | R1ZX |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Mounting Type | SMD |
| Package Style | Open Frame |
| Length (mm) | 15.24 |
| Width (mm) | 11.1 |
| Height (mm) | 8.5 |
| Certifications | CB, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 65 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R1ZX-0505/HP-R
| 1 | 5 | 5 | SMD |
| ||
| 2 |
|
R1ZX-0505/HP-Tray
| 1 | 5 | 5 | SMD |
| ||
| 3 |
|
R1ZX-0505/P-R
| 1 | 5 | 5 | SMD |
| ||
| 4 |
|
R1ZX-0505/P-Tray
| 1 | 5 | 5 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R1ZX.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| Very low noise filter for isolated DC/DC converters | Blog Article | Mar 4, 2019 |
| PR Text of the R0.5ZX and R1ZX series. | Official Press Release | Feb 21, 2019 |
| Digi-Key Product Highlight | Links | Feb 21, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| DigiKey video- R1ZX | Youtube Video | Jan 27, 2016 |