The R1SE/H2 series are 1W unregulated DC/DC converters that are lower cost than equivalent converters. The benefits of high volume production and semi-automatic assembly allow for a lower selling price without sacrificing our high quality standards. They are UL certified for safety, offer reasonable efficiency and still meet the full industrial operating temperature range of -40° to +100°C. All converters are 100% tested in production and carry our 3-year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R1SE-0505/H2-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
2 |
R1SE-0512/H2-R
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
3 |
R1SE-0515/H2-R
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
4 |
R1SE-1205/H2-R
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
5 |
R1SE-1505/H2-R
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
6 |
R1SE-3.305/H2-R
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
|
Attributes | R1SE/H2 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Isolation (kV) | 2.0 |
Mounting Type | SMD |
Package Style | SMD 5 Pin |
Length (mm) | 12.75 |
Width (mm) | 10.7 |
Height (mm) | 7.0 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 24.0 |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R1SE-0505/H2-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
2 |
R1SE-0512/H2-R
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
3 |
R1SE-0515/H2-R
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
4 |
R1SE-1205/H2-R
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
5 |
R1SE-1505/H2-R
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
6 |
R1SE-3.305/H2-R
Focus
| 1.0 | 5.0 | 3.3 | SMD |
|
Title | Type | Date |
---|---|---|
R1SE_H2.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RECOM Power E-series DC-DC Converter | Digi-Key Daily | Video | Mar 17, 2016 |