The R1S and R1D converters are of the enclosed open frame type, i.e. they are not potted. The converters are typically used in general purpose and industrial low power isolation and voltage matching applications where an SMD converter is required. The converter series feature an extended ambient temperature operating range of -40°C to +100°C without derating and optional continuous short circuit protection. In addition to two isolation options and three different case formats, the converters are also available prepacked as tape and reel for use with automatic insertion machines.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R1S-0505
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
2 |
R1S-0505-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
3 |
R1S-0505/H
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
4 |
R1S-0505/H-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
5 |
R1S-0505/HP
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
6 |
R1S-0505/HP-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
7 |
R1S-0505/P
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
8 |
R1S-0505/P-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 5 Pin |
| |||||||
9 |
R1S-0509
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
10 |
R1S-0509-R
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
11 |
R1S-0509/H
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
12 |
R1S-0509/H-R
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
13 |
R1S-0509/HP
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
14 |
R1S-0509/HP-R
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
15 |
R1S-0509/P
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
16 |
R1S-0509/P-R
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 5 Pin |
| |||||||
17 |
R1S-0512
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
18 |
R1S-0512-R
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
19 |
R1S-0512/H
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
20 |
R1S-0512/H-R
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
21 |
R1S-0512/HP
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
22 |
R1S-0512/HP-R
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
23 |
R1S-0512/P
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
24 |
R1S-0512/P-R
Focus
| 1.0 | Isolated | 5.0 | 12 | SMD 5 Pin |
| |||||||
25 |
R1S-0515
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
26 |
R1S-0515-R
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
27 |
R1S-0515/H
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
28 |
R1S-0515/H-R
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
29 |
R1S-0515/HP
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
30 |
R1S-0515/HP-R
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
31 |
R1S-0515/P
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
32 |
R1S-0515/P-R
Focus
| 1.0 | Isolated | 5.0 | 15 | SMD 5 Pin |
| |||||||
33 |
R1S-0524
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
34 |
R1S-0524-R
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
35 |
R1S-0524/H
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
36 |
R1S-0524/H-R
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
37 |
R1S-0524/HP
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
38 |
R1S-0524/HP-R
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
39 |
R1S-0524/P
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
40 |
R1S-0524/P-R
Focus
| 1.0 | Isolated | 5.0 | 24 | SMD 5 Pin |
| |||||||
41 |
R1S-053.3
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
42 |
R1S-053.3-R
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
43 |
R1S-053.3/H
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
44 |
R1S-053.3/H-R
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
45 |
R1S-053.3/HP
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
46 |
R1S-053.3/HP-R
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
47 |
R1S-053.3/P
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
48 |
R1S-053.3/P-R
Focus
| 1.0 | Isolated | 5.0 | 3.3 | SMD 5 Pin |
| |||||||
49 |
R1S-1205
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
50 |
R1S-1205-R
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
51 |
R1S-1205/H
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
52 |
R1S-1205/H-R
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
53 |
R1S-1205/HP
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
54 |
R1S-1205/HP-R
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
55 |
R1S-1205/P
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
56 |
R1S-1205/P-R
Focus
| 1.0 | Isolated | 12.0 | 5 | SMD 5 Pin |
| |||||||
57 |
R1S-1209
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
58 |
R1S-1209-R
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
59 |
R1S-1209/H
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
60 |
R1S-1209/H-R
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
61 |
R1S-1209/HP
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
62 |
R1S-1209/HP-R
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
63 |
R1S-1209/P
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
64 |
R1S-1209/P-R
Focus
| 1.0 | Isolated | 12.0 | 9 | SMD 5 Pin |
| |||||||
65 |
R1S-1212
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
66 |
R1S-1212-R
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
67 |
R1S-1212/H
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
68 |
R1S-1212/H-R
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
69 |
R1S-1212/HP
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
70 |
R1S-1212/HP-R
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
71 |
R1S-1212/P
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
72 |
R1S-1212/P-R
Focus
| 1.0 | Isolated | 12.0 | 12 | SMD 5 Pin |
| |||||||
73 |
R1S-1215
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
74 |
R1S-1215-R
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
75 |
R1S-1215/H
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
76 |
R1S-1215/H-R
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
77 |
R1S-1215/HP
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
78 |
R1S-1215/HP-R
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
79 |
R1S-1215/P
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
80 |
R1S-1215/P-R
Focus
| 1.0 | Isolated | 12.0 | 15 | SMD 5 Pin |
| |||||||
81 |
R1S-1224
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
82 |
R1S-1224-R
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
83 |
R1S-1224/H
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
84 |
R1S-1224/H-R
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
85 |
R1S-1224/HP
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
86 |
R1S-1224/HP-R
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
87 |
R1S-1224/P
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
88 |
R1S-1224/P-R
Focus
| 1.0 | Isolated | 12.0 | 24 | SMD 5 Pin |
| |||||||
89 |
R1S-123.3
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
90 |
R1S-123.3-R
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
91 |
R1S-123.3/H
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
92 |
R1S-123.3/H-R
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
93 |
R1S-123.3/HP
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
94 |
R1S-123.3/HP-R
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
95 |
R1S-123.3/P
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
96 |
R1S-123.3/P-R
Focus
| 1.0 | Isolated | 12.0 | 3.3 | SMD 5 Pin |
| |||||||
97 |
R1S-1505
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
98 |
R1S-1505-R
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
99 |
R1S-1505/H
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
100 |
R1S-1505/H-R
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
101 |
R1S-1505/HP
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
102 |
R1S-1505/HP-R
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
103 |
R1S-1505/P
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
104 |
R1S-1505/P-R
Focus
| 1.0 | Isolated | 15.0 | 5 | SMD 5 Pin |
| |||||||
105 |
R1S-1509
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
106 |
R1S-1509-R
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
107 |
R1S-1509/H
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
108 |
R1S-1509/H-R
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
109 |
R1S-1509/HP
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
110 |
R1S-1509/HP-R
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
111 |
R1S-1509/P
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
112 |
R1S-1509/P-R
Focus
| 1.0 | Isolated | 15.0 | 9 | SMD 5 Pin |
| |||||||
113 |
R1S-1512
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
114 |
R1S-1512-R
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
115 |
R1S-1512/H
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
116 |
R1S-1512/H-R
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
117 |
R1S-1512/HP
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
118 |
R1S-1512/HP-R
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
119 |
R1S-1512/P
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
120 |
R1S-1512/P-R
Focus
| 1.0 | Isolated | 15.0 | 12 | SMD 5 Pin |
| |||||||
121 |
R1S-1515
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
122 |
R1S-1515-R
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
123 |
R1S-1515/H
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
124 |
R1S-1515/H-R
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
125 |
R1S-1515/HP
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
126 |
R1S-1515/HP-R
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
127 |
R1S-1515/P
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
128 |
R1S-1515/P-R
Focus
| 1.0 | Isolated | 15.0 | 15 | SMD 5 Pin |
| |||||||
129 |
R1S-1524
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
130 |
R1S-1524-R
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
131 |
R1S-1524/H
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
132 |
R1S-1524/H-R
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
133 |
R1S-1524/HP
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
134 |
R1S-1524/HP-R
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
135 |
R1S-1524/P
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
136 |
R1S-1524/P-R
Focus
| 1.0 | Isolated | 15.0 | 24 | SMD 5 Pin |
| |||||||
137 |
R1S-153.3
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
138 |
R1S-153.3-R
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
139 |
R1S-153.3/H
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
140 |
R1S-153.3/H-R
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
141 |
R1S-153.3/HP
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
142 |
R1S-153.3/HP-R
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
143 |
R1S-153.3/P
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
144 |
R1S-153.3/P-R
Focus
| 1.0 | Isolated | 15.0 | 3.3 | SMD 5 Pin |
| |||||||
145 |
R1S-2405
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
146 |
R1S-2405-R
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
147 |
R1S-2405/H
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
148 |
R1S-2405/H-R
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
149 |
R1S-2405/HP
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
150 |
R1S-2405/HP-R
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
151 |
R1S-2405/P
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
152 |
R1S-2405/P-R
Focus
| 1.0 | Isolated | 24.0 | 5 | SMD 5 Pin |
| |||||||
153 |
R1S-2409
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
154 |
R1S-2409-R
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
155 |
R1S-2409/H
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
156 |
R1S-2409/H-R
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
157 |
R1S-2409/HP
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
158 |
R1S-2409/HP-R
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
159 |
R1S-2409/P
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
160 |
R1S-2409/P-R
Focus
| 1.0 | Isolated | 24.0 | 9 | SMD 5 Pin |
| |||||||
161 |
R1S-2412
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
162 |
R1S-2412-R
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
163 |
R1S-2412/H
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
164 |
R1S-2412/H-R
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
165 |
R1S-2412/HP
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
166 |
R1S-2412/HP-R
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
167 |
R1S-2412/P
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
168 |
R1S-2412/P-R
Focus
| 1.0 | Isolated | 24.0 | 12 | SMD 5 Pin |
| |||||||
169 |
R1S-2415
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
170 |
R1S-2415-R
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
171 |
R1S-2415/H
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
172 |
R1S-2415/H-R
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
173 |
R1S-2415/HP
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
174 |
R1S-2415/HP-R
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
175 |
R1S-2415/P
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
176 |
R1S-2415/P-R
Focus
| 1.0 | Isolated | 24.0 | 15 | SMD 5 Pin |
| |||||||
177 |
R1S-2424
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
178 |
R1S-2424-R
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
179 |
R1S-2424/H
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
180 |
R1S-2424/H-R
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
181 |
R1S-2424/HP
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
182 |
R1S-2424/HP-R
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
183 |
R1S-2424/P
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
184 |
R1S-2424/P-R
Focus
| 1.0 | Isolated | 24.0 | 24 | SMD 5 Pin |
| |||||||
185 |
R1S-243.3
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
186 |
R1S-243.3-R
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
187 |
R1S-243.3/H
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
188 |
R1S-243.3/H-R
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
189 |
R1S-243.3/HP
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
190 |
R1S-243.3/HP-R
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
191 |
R1S-243.3/P
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
192 |
R1S-243.3/P-R
Focus
| 1.0 | Isolated | 24.0 | 3.3 | SMD 5 Pin |
| |||||||
193 |
R1S-3.305
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
194 |
R1S-3.305-R
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
195 |
R1S-3.305/H
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
196 |
R1S-3.305/H-R
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
197 |
R1S-3.305/HP
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
198 |
R1S-3.305/HP-R
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
199 |
R1S-3.305/P
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
200 |
R1S-3.305/P-R
Focus
| 1.0 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
201 |
R1S-3.309
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
202 |
R1S-3.309-R
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
203 |
R1S-3.309/H
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
204 |
R1S-3.309/H-R
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
205 |
R1S-3.309/HP
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
206 |
R1S-3.309/HP-R
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
207 |
R1S-3.309/P
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
208 |
R1S-3.309/P-R
Focus
| 1.0 | Isolated | 3.3 | 9 | SMD 5 Pin |
| |||||||
209 |
R1S-3.312
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
210 |
R1S-3.312-R
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
211 |
R1S-3.312/H
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
212 |
R1S-3.312/H-R
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
213 |
R1S-3.312/HP
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
214 |
R1S-3.312/HP-R
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
215 |
R1S-3.312/P
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
216 |
R1S-3.312/P-R
Focus
| 1.0 | Isolated | 3.3 | 12 | SMD 5 Pin |
| |||||||
217 |
R1S-3.315
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
218 |
R1S-3.315-R
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
219 |
R1S-3.315/H
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
220 |
R1S-3.315/H-R
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
221 |
R1S-3.315/HP
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
222 |
R1S-3.315/HP-R
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
223 |
R1S-3.315/P
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
224 |
R1S-3.315/P-R
Focus
| 1.0 | Isolated | 3.3 | 15 | SMD 5 Pin |
| |||||||
225 |
R1S-3.324
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
226 |
R1S-3.324-R
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
227 |
R1S-3.324/H
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
228 |
R1S-3.324/H-R
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
229 |
R1S-3.324/HP
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
230 |
R1S-3.324/HP-R
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
231 |
R1S-3.324/P
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
232 |
R1S-3.324/P-R
Focus
| 1.0 | Isolated | 3.3 | 24 | SMD 5 Pin |
| |||||||
233 |
R1S-3.33.3
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
234 |
R1S-3.33.3-R
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
235 |
R1S-3.33.3/H
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
236 |
R1S-3.33.3/H-R
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
237 |
R1S-3.33.3/HP
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
238 |
R1S-3.33.3/HP-R
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
239 |
R1S-3.33.3/P
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
240 |
R1S-3.33.3/P-R
Focus
| 1.0 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
241 |
R1S12-0505
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
242 |
R1S12-0505-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
243 |
R1S12-0505/H
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
244 |
R1S12-0505/H-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
245 |
R1S12-0505/HP
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
246 |
R1S12-0505/HP-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
247 |
R1S12-0505/P
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
248 |
R1S12-0505/P-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 12 Pin |
| |||||||
249 |
R1S12-0509
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 12 Pin |
| |||||||
250 |
R1S12-0509-R
Focus
| 1.0 | Isolated | 5.0 | 9 | SMD 12 Pin |
|
Attributes | R1S |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | SMD |
Width (mm) | 10.7 |
Height (mm) | 7.0 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 100.0 |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R1S-0505
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
2 |
R1S-0505-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
3 |
R1S-0505/H
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
4 |
R1S-0505/H-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
5 |
R1S-0505/HP
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
6 |
R1S-0505/HP-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
7 |
R1S-0505/P
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
8 |
R1S-0505/P-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
9 |
R1S-0509
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
10 |
R1S-0509-R
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
11 |
R1S-0509/H
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
12 |
R1S-0509/H-R
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
13 |
R1S-0509/HP
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
14 |
R1S-0509/HP-R
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
15 |
R1S-0509/P
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
16 |
R1S-0509/P-R
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
17 |
R1S-0512
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
18 |
R1S-0512-R
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
19 |
R1S-0512/H
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
20 |
R1S-0512/H-R
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
21 |
R1S-0512/HP
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
22 |
R1S-0512/HP-R
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
23 |
R1S-0512/P
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
24 |
R1S-0512/P-R
Focus
| 1.0 | 12.0 | 5.0 | SMD |
| |||
25 |
R1S-0515
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
26 |
R1S-0515-R
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
27 |
R1S-0515/H
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
28 |
R1S-0515/H-R
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
29 |
R1S-0515/HP
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
30 |
R1S-0515/HP-R
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
31 |
R1S-0515/P
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
32 |
R1S-0515/P-R
Focus
| 1.0 | 15.0 | 5.0 | SMD |
| |||
33 |
R1S-0524
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
34 |
R1S-0524-R
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
35 |
R1S-0524/H
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
36 |
R1S-0524/H-R
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
37 |
R1S-0524/HP
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
38 |
R1S-0524/HP-R
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
39 |
R1S-0524/P
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
40 |
R1S-0524/P-R
Focus
| 1.0 | 24.0 | 5.0 | SMD |
| |||
41 |
R1S-053.3
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
42 |
R1S-053.3-R
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
43 |
R1S-053.3/H
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
44 |
R1S-053.3/H-R
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
45 |
R1S-053.3/HP
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
46 |
R1S-053.3/HP-R
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
47 |
R1S-053.3/P
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
48 |
R1S-053.3/P-R
Focus
| 1.0 | 3.3 | 5.0 | SMD |
| |||
49 |
R1S-1205
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
50 |
R1S-1205-R
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
51 |
R1S-1205/H
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
52 |
R1S-1205/H-R
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
53 |
R1S-1205/HP
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
54 |
R1S-1205/HP-R
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
55 |
R1S-1205/P
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
56 |
R1S-1205/P-R
Focus
| 1.0 | 5.0 | 12.0 | SMD |
| |||
57 |
R1S-1209
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
58 |
R1S-1209-R
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
59 |
R1S-1209/H
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
60 |
R1S-1209/H-R
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
61 |
R1S-1209/HP
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
62 |
R1S-1209/HP-R
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
63 |
R1S-1209/P
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
64 |
R1S-1209/P-R
Focus
| 1.0 | 9.0 | 12.0 | SMD |
| |||
65 |
R1S-1212
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
66 |
R1S-1212-R
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
67 |
R1S-1212/H
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
68 |
R1S-1212/H-R
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
69 |
R1S-1212/HP
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
70 |
R1S-1212/HP-R
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
71 |
R1S-1212/P
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
72 |
R1S-1212/P-R
Focus
| 1.0 | 12.0 | 12.0 | SMD |
| |||
73 |
R1S-1215
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
74 |
R1S-1215-R
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
75 |
R1S-1215/H
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
76 |
R1S-1215/H-R
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
77 |
R1S-1215/HP
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
78 |
R1S-1215/HP-R
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
79 |
R1S-1215/P
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
80 |
R1S-1215/P-R
Focus
| 1.0 | 15.0 | 12.0 | SMD |
| |||
81 |
R1S-1224
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
82 |
R1S-1224-R
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
83 |
R1S-1224/H
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
84 |
R1S-1224/H-R
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
85 |
R1S-1224/HP
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
86 |
R1S-1224/HP-R
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
87 |
R1S-1224/P
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
88 |
R1S-1224/P-R
Focus
| 1.0 | 24.0 | 12.0 | SMD |
| |||
89 |
R1S-123.3
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
90 |
R1S-123.3-R
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
91 |
R1S-123.3/H
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
92 |
R1S-123.3/H-R
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
93 |
R1S-123.3/HP
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
94 |
R1S-123.3/HP-R
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
95 |
R1S-123.3/P
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
96 |
R1S-123.3/P-R
Focus
| 1.0 | 3.3 | 12.0 | SMD |
| |||
97 |
R1S-1505
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
98 |
R1S-1505-R
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
99 |
R1S-1505/H
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
100 |
R1S-1505/H-R
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
101 |
R1S-1505/HP
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
102 |
R1S-1505/HP-R
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
103 |
R1S-1505/P
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
104 |
R1S-1505/P-R
Focus
| 1.0 | 5.0 | 15.0 | SMD |
| |||
105 |
R1S-1509
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
106 |
R1S-1509-R
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
107 |
R1S-1509/H
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
108 |
R1S-1509/H-R
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
109 |
R1S-1509/HP
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
110 |
R1S-1509/HP-R
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
111 |
R1S-1509/P
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
112 |
R1S-1509/P-R
Focus
| 1.0 | 9.0 | 15.0 | SMD |
| |||
113 |
R1S-1512
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
114 |
R1S-1512-R
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
115 |
R1S-1512/H
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
116 |
R1S-1512/H-R
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
117 |
R1S-1512/HP
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
118 |
R1S-1512/HP-R
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
119 |
R1S-1512/P
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
120 |
R1S-1512/P-R
Focus
| 1.0 | 12.0 | 15.0 | SMD |
| |||
121 |
R1S-1515
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
122 |
R1S-1515-R
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
123 |
R1S-1515/H
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
124 |
R1S-1515/H-R
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
125 |
R1S-1515/HP
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
126 |
R1S-1515/HP-R
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
127 |
R1S-1515/P
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
128 |
R1S-1515/P-R
Focus
| 1.0 | 15.0 | 15.0 | SMD |
| |||
129 |
R1S-1524
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
130 |
R1S-1524-R
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
131 |
R1S-1524/H
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
132 |
R1S-1524/H-R
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
133 |
R1S-1524/HP
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
134 |
R1S-1524/HP-R
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
135 |
R1S-1524/P
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
136 |
R1S-1524/P-R
Focus
| 1.0 | 24.0 | 15.0 | SMD |
| |||
137 |
R1S-153.3
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
138 |
R1S-153.3-R
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
139 |
R1S-153.3/H
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
140 |
R1S-153.3/H-R
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
141 |
R1S-153.3/HP
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
142 |
R1S-153.3/HP-R
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
143 |
R1S-153.3/P
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
144 |
R1S-153.3/P-R
Focus
| 1.0 | 3.3 | 15.0 | SMD |
| |||
145 |
R1S-2405
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
146 |
R1S-2405-R
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
147 |
R1S-2405/H
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
148 |
R1S-2405/H-R
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
149 |
R1S-2405/HP
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
150 |
R1S-2405/HP-R
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
151 |
R1S-2405/P
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
152 |
R1S-2405/P-R
Focus
| 1.0 | 5.0 | 24.0 | SMD |
| |||
153 |
R1S-2409
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
154 |
R1S-2409-R
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
155 |
R1S-2409/H
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
156 |
R1S-2409/H-R
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
157 |
R1S-2409/HP
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
158 |
R1S-2409/HP-R
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
159 |
R1S-2409/P
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
160 |
R1S-2409/P-R
Focus
| 1.0 | 9.0 | 24.0 | SMD |
| |||
161 |
R1S-2412
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
162 |
R1S-2412-R
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
163 |
R1S-2412/H
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
164 |
R1S-2412/H-R
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
165 |
R1S-2412/HP
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
166 |
R1S-2412/HP-R
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
167 |
R1S-2412/P
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
168 |
R1S-2412/P-R
Focus
| 1.0 | 12.0 | 24.0 | SMD |
| |||
169 |
R1S-2415
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
170 |
R1S-2415-R
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
171 |
R1S-2415/H
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
172 |
R1S-2415/H-R
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
173 |
R1S-2415/HP
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
174 |
R1S-2415/HP-R
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
175 |
R1S-2415/P
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
176 |
R1S-2415/P-R
Focus
| 1.0 | 15.0 | 24.0 | SMD |
| |||
177 |
R1S-2424
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
178 |
R1S-2424-R
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
179 |
R1S-2424/H
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
180 |
R1S-2424/H-R
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
181 |
R1S-2424/HP
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
182 |
R1S-2424/HP-R
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
183 |
R1S-2424/P
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
184 |
R1S-2424/P-R
Focus
| 1.0 | 24.0 | 24.0 | SMD |
| |||
185 |
R1S-243.3
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
186 |
R1S-243.3-R
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
187 |
R1S-243.3/H
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
188 |
R1S-243.3/H-R
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
189 |
R1S-243.3/HP
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
190 |
R1S-243.3/HP-R
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
191 |
R1S-243.3/P
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
192 |
R1S-243.3/P-R
Focus
| 1.0 | 3.3 | 24.0 | SMD |
| |||
193 |
R1S-3.305
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
194 |
R1S-3.305-R
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
195 |
R1S-3.305/H
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
196 |
R1S-3.305/H-R
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
197 |
R1S-3.305/HP
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
198 |
R1S-3.305/HP-R
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
199 |
R1S-3.305/P
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
200 |
R1S-3.305/P-R
Focus
| 1.0 | 5.0 | 3.3 | SMD |
| |||
201 |
R1S-3.309
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
202 |
R1S-3.309-R
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
203 |
R1S-3.309/H
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
204 |
R1S-3.309/H-R
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
205 |
R1S-3.309/HP
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
206 |
R1S-3.309/HP-R
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
207 |
R1S-3.309/P
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
208 |
R1S-3.309/P-R
Focus
| 1.0 | 9.0 | 3.3 | SMD |
| |||
209 |
R1S-3.312
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
210 |
R1S-3.312-R
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
211 |
R1S-3.312/H
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
212 |
R1S-3.312/H-R
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
213 |
R1S-3.312/HP
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
214 |
R1S-3.312/HP-R
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
215 |
R1S-3.312/P
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
216 |
R1S-3.312/P-R
Focus
| 1.0 | 12.0 | 3.3 | SMD |
| |||
217 |
R1S-3.315
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
218 |
R1S-3.315-R
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
219 |
R1S-3.315/H
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
220 |
R1S-3.315/H-R
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
221 |
R1S-3.315/HP
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
222 |
R1S-3.315/HP-R
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
223 |
R1S-3.315/P
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
224 |
R1S-3.315/P-R
Focus
| 1.0 | 15.0 | 3.3 | SMD |
| |||
225 |
R1S-3.324
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
226 |
R1S-3.324-R
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
227 |
R1S-3.324/H
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
228 |
R1S-3.324/H-R
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
229 |
R1S-3.324/HP
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
230 |
R1S-3.324/HP-R
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
231 |
R1S-3.324/P
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
232 |
R1S-3.324/P-R
Focus
| 1.0 | 24.0 | 3.3 | SMD |
| |||
233 |
R1S-3.33.3
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
234 |
R1S-3.33.3-R
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
235 |
R1S-3.33.3/H
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
236 |
R1S-3.33.3/H-R
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
237 |
R1S-3.33.3/HP
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
238 |
R1S-3.33.3/HP-R
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
239 |
R1S-3.33.3/P
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
240 |
R1S-3.33.3/P-R
Focus
| 1.0 | 3.3 | 3.3 | SMD |
| |||
241 |
R1S12-0505
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
242 |
R1S12-0505-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
243 |
R1S12-0505/H
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
244 |
R1S12-0505/H-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
245 |
R1S12-0505/HP
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
246 |
R1S12-0505/HP-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
247 |
R1S12-0505/P
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
248 |
R1S12-0505/P-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| |||
249 |
R1S12-0509
Focus
| 1.0 | 9.0 | 5.0 | SMD |
| |||
250 |
R1S12-0509-R
Focus
| 1.0 | 9.0 | 5.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R1S_R1D.pdf | Datasheet |
Title | Type | Date |
---|---|---|
High Isolation Medical-Grade Converters | Video | May 4, 2020 |