The R15C2T25/R 2.5W isolated DC/DC converter is a versatile solution designed for isolated gate bias voltages, particularly for transistors such as IGBTs, Si and SiC MOSFETs, and Cascode GaNs. This compact converter features a wide input voltage range of 13.5 - 18VDC and programmable asymmetrical output voltages, ensuring precise control and performance optimization for power electronics applications. With high 5kVAC/1min isolation, 1.4kVDC working voltage, high 150kV/μs CMTI, and remarkable stability up to 125°C (0.5W), it offers superior reliability, even under harsh high power, high frequency switching environments. The ultra-low isolation capacitance, less than 3.5pF, ensures minimal noise propagation across the isolation barrier. All of these exceptional features are packaged in a compact 7.5 x 12.83mm SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R15C2T25/R-CT
Coming Soon
| 2.5 | Isolated | 13.5 - 18.0 | 36-Pin SSOP |
| ||||||||
2 |
R15C2T25/R-R
Coming Soon
| 2.5 | Isolated | 13.5 - 18.0 | 36-Pin SSOP |
|
Attributes | R15C2T25/R |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.5 |
Isolation | Isolated |
Vin (V) | 13.5 - 18.0 |
Nr. of Outputs | Single/dual |
Iout 1 (mA) | 100.0 |
Iout 2 (mA) | -12.0 |
Isolation (kV) | 5.0 |
Mounting Type | SMD |
Package Style | 36-Pin SSOP |
Length (mm) | 12.83 |
Width (mm) | 7.5 |
Height (mm) | 3.55 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 125.0 |
Protections | OLP, OTP, SCP |
Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R15C2T25/R-CT
Coming Soon
| 2.5 | 13.5 - 18.0 | SMD |
| ||||
2 |
R15C2T25/R-R
Coming Soon
| 2.5 | 13.5 - 18.0 | SMD |
|
Title | Type | Date |
---|---|---|
R15C2T25_R.pdf | Datasheet | |
R15C2T25R_EMI_EVM.zip | Gerber File | Sep 16, 2024 |
R15C2T25R_Layout_EMI_Guidelines.pdf | Sep 16, 2024 |