The R15C2T25/R 2.5W isolated DC/DC converter is a versatile solution designed for isolated gate bias voltages, particularly for transistors such as IGBTs, Si and SiC MOSFETs, and Cascode GaNs. This compact converter features a wide input voltage range of 13.5 - 18VDC and programmable asymmetrical output voltages, ensuring precise control and performance optimization for power electronics applications. With high 5kVAC/1min isolation, 1.4kVDC working voltage, high 150kV/μs CMTI, and remarkable stability up to 125°C (0.5W), it offers superior reliability, even under harsh high power, high frequency switching environments. The ultra-low isolation capacitance, less than 3.5pF, ensures minimal noise propagation across the isolation barrier. All of these exceptional features are packaged in a compact 7.5 x 12.83mm SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R12C2T25/R-CT
Focus
| 2.5 | Isolated | 9 - 18 | 36-Pin SSOP |
| |||||||
| 2 |
|
R12C2T25/R-R
Focus
| 2.5 | Isolated | 9 - 18 | 36-Pin SSOP |
|
| Attributes | R12C2T25/R |
|---|---|
| Product Category | DC/DC |
| Power (W) | 2.5 |
| Isolation | Isolated |
| Vin (V) | 9 - 18 |
| Nr. of Outputs | Single/dual |
| Iout 1 (mA) | 100 |
| Iout 2 (mA) | -12 |
| Isolation (kV) | 5 |
| Mounting Type | SMD |
| Package Style | 36-Pin SSOP |
| Length (mm) | 12.83 |
| Width (mm) | 7.5 |
| Height (mm) | 3.55 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OLP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R12C2T25/R-CT
Focus
| 2.5 | 9 - 18 | SMD |
| |||
| 2 |
|
R12C2T25/R-R
Focus
| 2.5 | 9 - 18 | SMD |
|
| Title | Type | Date |
|---|---|---|
| R12C2T25_R.pdf | Datasheet | |
| R12C2T25_R Reliability test report.pdf | Sep 25, 2025 | |
| R12C2T25R_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| R12C2T25R_EMI_EVM.zip | Gerber File | Sep 16, 2024 |
| Title | Type | Date |
|---|---|---|
| SMD Power Modules Provide Flexible Gate Drive Bias Voltages | Official Press Release | Oct 30, 2024 |