The R0.25S/E series DC/DC converter has been designed to offer exceptionally high efficiency, low quiescent current and an extended operating temperature range. Uses include battery powered supplies, high efficiency designs or high temperature applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R0.25S-0505/E
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
2 |
R0.25S-0505/E-R
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
3 |
R0.25S-0505/EH
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
4 |
R0.25S-0505/EH-R
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
5 |
R0.25S-0505/EHP
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
6 |
R0.25S-0505/EHP-R
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
7 |
R0.25S-0505/EP
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
8 |
R0.25S-0505/EP-R
| 0.25 | Isolated | 5 | 5 | SMD 5 Pin |
| |||||||
9 |
R0.25S-1205/E
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
10 |
R0.25S-1205/E-R
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
11 |
R0.25S-1205/EH
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
12 |
R0.25S-1205/EH-R
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
13 |
R0.25S-1205/EHP
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
14 |
R0.25S-1205/EHP-R
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
15 |
R0.25S-1205/EP
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
16 |
R0.25S-1205/EP-R
| 0.25 | Isolated | 12 | 5 | SMD 5 Pin |
| |||||||
17 |
R0.25S-3.305/E
| 0.25 | Isolated | 3.3 | 3.3 | SMD 5 Pin |
| |||||||
18 |
R0.25S-3.305/E-R
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
19 |
R0.25S-3.305/EH
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
20 |
R0.25S-3.305/EH-R
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
21 |
R0.25S-3.305/EHP
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
22 |
R0.25S-3.305/EHP-R
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
23 |
R0.25S-3.305/EP
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
24 |
R0.25S-3.305/EP-R
| 0.25 | Isolated | 3.3 | 5 | SMD 5 Pin |
| |||||||
25 |
R0.25S8-0505/E
| 0.25 | Isolated | 5 | 5 | SMD 8 Pin |
| |||||||
26 |
R0.25S8-0505/E-R
| 0.25 | Isolated | 5 | 5 | SMD 8 Pin |
| |||||||
27 |
R0.25S8-0505/EP
| 0.25 | Isolated | 5 | 5 | SMD 8 Pin |
| |||||||
28 |
R0.25S8-0505/EP-R
| 0.25 | Isolated | 5 | 5 | SMD 8 Pin |
| |||||||
29 |
R0.25S8-1205/E
| 0.25 | Isolated | 12 | 5 | SMD 8 Pin |
| |||||||
30 |
R0.25S8-1205/E-R
| 0.25 | Isolated | 12 | 5 | SMD 8 Pin |
| |||||||
31 |
R0.25S8-1205/EP
| 0.25 | Isolated | 12 | 5 | SMD 8 Pin |
| |||||||
32 |
R0.25S8-1205/EP-R
| 0.25 | Isolated | 12 | 5 | SMD 8 Pin |
| |||||||
33 |
R0.25S8-3.305/E
| 0.25 | Isolated | 3.3 | 5 | SMD 8 Pin |
| |||||||
34 |
R0.25S8-3.305/E-R
| 0.25 | Isolated | 3.3 | 5 | SMD 8 Pin |
| |||||||
35 |
R0.25S8-3.305/EP
| 0.25 | Isolated | 3.3 | 5 | SMD 8 Pin |
| |||||||
36 |
R0.25S8-3.305/EP-R
| 0.25 | Isolated | 3.3 | 5 | SMD 8 Pin |
|
Attributes | R0.25S/E |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.25 |
Isolation | Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 50 |
Mounting Type | SMD |
Length (mm) | 12.75 |
Width (mm) | 10.7 |
Height (mm) | 7 |
Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
Directives | RoHS 2 (6/6) |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R0.25S-0505/E
| 0.25 | 5 | 5 | SMD |
| |||
2 |
R0.25S-0505/E-R
| 0.25 | 5 | 5 | SMD |
| |||
3 |
R0.25S-0505/EH
| 0.25 | 5 | 5 | SMD |
| |||
4 |
R0.25S-0505/EH-R
| 0.25 | 5 | 5 | SMD |
| |||
5 |
R0.25S-0505/EHP
| 0.25 | 5 | 5 | SMD |
| |||
6 |
R0.25S-0505/EHP-R
| 0.25 | 5 | 5 | SMD |
| |||
7 |
R0.25S-0505/EP
| 0.25 | 5 | 5 | SMD |
| |||
8 |
R0.25S-0505/EP-R
| 0.25 | 5 | 5 | SMD |
| |||
9 |
R0.25S-1205/E
| 0.25 | 5 | 12 | SMD |
| |||
10 |
R0.25S-1205/E-R
| 0.25 | 5 | 12 | SMD |
| |||
11 |
R0.25S-1205/EH
| 0.25 | 5 | 12 | SMD |
| |||
12 |
R0.25S-1205/EH-R
| 0.25 | 5 | 12 | SMD |
| |||
13 |
R0.25S-1205/EHP
| 0.25 | 5 | 12 | SMD |
| |||
14 |
R0.25S-1205/EHP-R
| 0.25 | 5 | 12 | SMD |
| |||
15 |
R0.25S-1205/EP
| 0.25 | 5 | 12 | SMD |
| |||
16 |
R0.25S-1205/EP-R
| 0.25 | 5 | 12 | SMD |
| |||
17 |
R0.25S-3.305/E
| 0.25 | 3.3 | 3.3 | SMD |
| |||
18 |
R0.25S-3.305/E-R
| 0.25 | 5 | 3.3 | SMD |
| |||
19 |
R0.25S-3.305/EH
| 0.25 | 5 | 3.3 | SMD |
| |||
20 |
R0.25S-3.305/EH-R
| 0.25 | 5 | 3.3 | SMD |
| |||
21 |
R0.25S-3.305/EHP
| 0.25 | 5 | 3.3 | SMD |
| |||
22 |
R0.25S-3.305/EHP-R
| 0.25 | 5 | 3.3 | SMD |
| |||
23 |
R0.25S-3.305/EP
| 0.25 | 5 | 3.3 | SMD |
| |||
24 |
R0.25S-3.305/EP-R
| 0.25 | 5 | 3.3 | SMD |
| |||
25 |
R0.25S8-0505/E
| 0.25 | 5 | 5 | SMD |
| |||
26 |
R0.25S8-0505/E-R
| 0.25 | 5 | 5 | SMD |
| |||
27 |
R0.25S8-0505/EP
| 0.25 | 5 | 5 | SMD |
| |||
28 |
R0.25S8-0505/EP-R
| 0.25 | 5 | 5 | SMD |
| |||
29 |
R0.25S8-1205/E
| 0.25 | 5 | 12 | SMD |
| |||
30 |
R0.25S8-1205/E-R
| 0.25 | 5 | 12 | SMD |
| |||
31 |
R0.25S8-1205/EP
| 0.25 | 5 | 12 | SMD |
| |||
32 |
R0.25S8-1205/EP-R
| 0.25 | 5 | 12 | SMD |
| |||
33 |
R0.25S8-3.305/E
| 0.25 | 5 | 3.3 | SMD |
| |||
34 |
R0.25S8-3.305/E-R
| 0.25 | 5 | 3.3 | SMD |
| |||
35 |
R0.25S8-3.305/EP
| 0.25 | 5 | 3.3 | SMD |
| |||
36 |
R0.25S8-3.305/EP-R
| 0.25 | 5 | 3.3 | SMD |
|
Title | Type | Date |
---|---|---|
R0.25S_E.pdf | Datasheet |