The RU DC/DC converter offers two independent isolated outputs. Typical applications include multiple channel circuits where inter-channel isolation is also required. The RUM offers similar specifications in a miniature case for applications where space is at a premium. Both converters offer 1KVDC input/output isolation and 1kVDC output/output isolation.
The /H versions offer 2kVDC isolation between input and outputs.
| Attributes | RU-050505/P |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 / 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 100 |
| Iout 2 (mA) | 100 |
| Isolation (kV) | 1 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.6 |
| Width (mm) | 6 |
| Height (mm) | 10.2 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Unregulated |
| Title | Type | Date |
|---|---|---|
| RU_RUM.pdf | Datasheet | |
| RU.step | 2D/3D | Jul 25, 2019 |