The RU DC/DC converter offers two independent isolated outputs. Typical applications include multiple channel circuits where inter-channel isolation is also required. The RUM offers similar specifications in a miniature case for applications where space is at a premium. Both converters offer 1KVDC input/output isolation and 1kVDC output/output isolation.
The /H versions offer 2kVDC isolation between input and outputs.
Attributes | RU-050505/H |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 5 |
Main Vout (V) | 5 / 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 100 |
Iout 2 (mA) | 100 |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.6 |
Width (mm) | 6 |
Height (mm) | 10.2 |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RU_RUM.pdf | Datasheet | |
RU.step | 2D/3D | Jul 25, 2019 |