RTM-1205S End Of Life

  • 1:1 input range
  • Efficiency up to 84%
  • 2kVDC/1s and 3kVDC/1s isolation option
  • Approved for medical applications
  • -40°C to +90°C operating temperature range
  • 2W SMD package

Searching for Alternatives?


Contact RECOM
Attributes RTM-1205S
Product Category DC/DC
Power (W) 2
Isolation Isolated
Vin (V) 12
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 400
Isolation (kV) 2
Mounting Type SMD
Package Style SMD
Length (mm) 18
Width (mm) 8.7
Height (mm) 7.15
Certifications EN 60601-1, EN 60950-1, IEC 60950-1
Protections SCP
Directives RoHS 2 (6/6)
Packaging Type Tube
Regulation Unregulated

Documents & Media

Title Type Date
RTM.pdf Datasheet
RTM.step 2D/3D Jul 25, 2019

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.