The RPZ-6.0 series is a cutting-edge non-isolated step-down power module meticulously crafted for electronic designs across a diverse spectrum of applications. This versatile module is poised to empower microcontrollers, sensors, embedded systems, portable electronics, IoT devices, consumer electronics, and medical devices with efficient and reliable power. he RPZ-6.0 is a buck regulator power module featuring an integrated shielded inductor, ensuring optimal performance and ease of use in various scenarios. With a maximum input voltage of 7V, this module strikes the perfect balance between adaptability and efficiency, providing a stable and reliable power source for a wide array of applications. Designed for flexibility, the RPZ-6.0 allows for programmable output voltages ranging from 0.6V to 6.65V. This adaptability makes it an ideal choice for applications with varying power requirements, enabling seamless integration into designs that demand precision and customization. Delivering a robust 6A maximum output current, the RPZ-6.0 is engineered to meet the dynamic needs of modern electronics. Safety is paramount, and this module is equipped with Short Circuit Protection (SCP), Overcurrent Protection (OCP), Overtemperature Protection (OTP), and Undervoltage Lockout (UVLO) features, ensuring the longevity and safeguarding of connected devices. Housed in a compact 4mm x 6mm x 1.6mm QFN package, the RPZ-6.0 is designed to optimize space efficiency without compromising performance. The integration of Flip-Chip technology enhances thermal management, ensuring the module operates at peak efficiency even in demanding conditions. With an efficiency rating of up to 90%, the RPZ-6.0 not only meets but exceeds industry standards. This high efficiency not only minimizes energy consumption but also reduces heat generation, contributing to the overall reliability and extended lifespan of the module.
| Attributes | RPZ-6.0-CT |
|---|---|
| Product Category | DC/DC |
| Power (W) | 30 |
| Isolation | Non-Isolated |
| Vin (V) | 2.75 - 7 |
| Main Vout (V) | 0.6 to 6.65 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6000 |
| Mounting Type | SMD (pinless) |
| Package Style | 24-Pad QFN |
| Length (mm) | 4 |
| Width (mm) | 6 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 78 |
| Current (A) | 6 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-6.65 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPZ-6.0.pdf | Datasheet | |
| RPZ-6.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPZ-6.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPZ-6.0.STEP | 2D/3D | Jan 15, 2024 |
| Title | Type | Date |
|---|---|---|
| On-Board Power Supplies for Optic Modules | Blog Article | Mar 8, 2024 |
| New RPZ and RPL DC/DCs in SMT QFN Packages are Ultra-Compact | Official Press Release | Feb 28, 2024 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPZ-6.0-EVM-1
Focus
| RPZ-6.0 Evaluation Module |