The RPX-0.5Q-EVM-1 generates a constant output voltage selectable from 0.8VDC, 1.8VDC, 3.3VDC, 5VDC, 12VDC, 15VDC or 24VDC from a DC input in the range of 4 – 36VDC. It has a maximum continuous output current of 0.5A.
All the functions of the RPX-0.5Q such as output voltage selection, control, power good, trim and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC Class B levels. Alternate
component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
| Attributes | RPX-0.5Q-EVM-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 2.5 |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 0.8 to 34 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 6.5 |
| Current (A) | 0.5 |
| Trim Pin Output Voltage Adjustment | 0.8-34 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPX-0.5Q-EVM-1.pdf | Datasheet | |
| RPX-0.5Q-EVM-1.pdf | 2D/3D | May 10, 2021 |
| Title | Type | Date |
|---|---|---|
| RPX-0.5Q and RPX-1.5Q DC/DCs qualified to AEC-Q100 Grade 1 | Official Press Release | Jun 15, 2022 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPX-0.5Q-CT
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPX-0.5Q-R
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg |