The RPMB-3.0-EVM-1 generates a constant output voltage with an output current up to 3.0A from an external DC source. Functions of the RPMB-3.0 such as trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before design-in.
| Attributes | RPMB12-3.0-EVM-1 | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 36 | 
| Vin (V) | 12.8 - 36 | 
| Main Vout (V) | 9 to 24 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 3000 | 
| Package Style | Open Frame | 
| Length (mm) | 85 | 
| Width (mm) | 55 | 
| Height (mm) | 5.9 | 
| Current (A) | 3 | 
| Trim Pin Output Voltage Adjustment | 9-24 | 
| Control Pin Function | Enabled | 
| Packaging Type | Single Box | 
| Title | Type | Date | 
|---|---|---|
| RPMB-3.0-EVM-1.pdf | Datasheet | |
| Gerber Files_RPMB-3.0-EVM-1.zip | Gerber File | |
| RPMB-3.0-EVM-1.pdf | 2D/3D | Mar 25, 2020 | 
| Title | Type | Date | 
|---|---|---|
| Non-isolated DC/DC range in SMD LGA footprint now includes inputs up to 36V | Official Press Release | Feb 19, 2020 | 
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |   | RPMB12-3.0 
Focus
 | 3A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |   | RPMB12-3.0-CT 
Focus
 | 3A DC/DC-Converter 'INNOLINE' SMD reg |