The RPMB-2.0 series is a 2A non-isolated SMD switching regulator power module with up to 36V input voltage. Despite its compact LGA footprint and low profile (12.2x12.2x3.75mm), it offers a full set of features including adjustable output from 1V up to 24V, on/off control, sense and power good output signals. With an efficiency of up to 94% which remains nearly constant over a 5% to 100% load range, the device can operate at ambient temperatures as high as +100°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
The fully protected module (UVLO, SCP, OCP, OTP) can drive high capacitive loads of up to 0.2F.
Attributes | RPMB12-2.0-CT |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 24 |
Isolation | Non-Isolated |
Vin (V) | 12.8 - 36 |
Main Vout (V) | 9 to 24 |
Nr. of Outputs | Single |
Iout 1 (mA) | 2000 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55032 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Current (A) | 2 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 9-24 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPMB-2.0.pdf | Datasheet | |
RPMB-2.0.step | 2D/3D | Nov 25, 2019 |
Title | Type | Date |
---|---|---|
3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 |
3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
USB Charging using RECOM DC/DC converters | Blog Article | Mar 5, 2021 |
Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
Challenges in the Design of Higher Voltage DC/DC Switching Regulators | Whitepaper | Feb 5, 2019 |
Title | Type | Date |
---|---|---|
RxxCTxxS Series DC/DC Converter | Datasheet Preview - DigiKey | Video | Dec 14, 2020 |
Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPMB12-2.0-EVM-1
| RPMB12-2.0 Evaluation Module |