The RP50-AW series is a high-performance 50W isolated DC/DC converter family featuring a 4:1 wide input range and up to 93% efficiency. Designed for demanding applications including transportation, industrial & automation, test & measurement, and datacom & telecom. The series offers 2.25kVDC isolation and comprehensive protection features including OVP, OLP, OTP and continuous short-circuit protection. With an operating temperature range of -40°C to +110°C, altitude capability up to 5000m, and optional heat sink versions for improved thermal performance, the RP50-AW series ensures reliable operation in harsh environments. The output voltage trimming is by ±10% for nom. VOUT= 05V, 12VDC and +20/-10% for nom VOUT= 15V, 24VDC. Remote ON/OFF control is available with positive or negative logic. The series meets RoHS & REACH standards.
| Attributes | RP50-2405SAW/P-HC |
|---|---|
| Product Category | DC/DC |
| Power (W) | 50 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Main Vout (V) | 4.5 to 5.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Isolation (kV) | 2.25 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Length (mm) | 26.1 |
| Width (mm) | 26.5 |
| Height (mm) | 20.3 |
| Certifications | EN 55032, EN 55035, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 110 |
| Protections | OLP, OTP, OVP, SCP, UVLO |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Positive |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 125 |
| Title | Type | Date |
|---|---|---|
| RP50-AW_datasheet.pdf | Datasheet | |
| RP50-AW_HC.STEP | 2D/3D | |
| RP50-AW_EMIAppnote_PBLayoutGuideline_Rev1.pdf | Sep 2, 2026 |
| Title | Type | Date |
|---|---|---|
| New 50W and 100W DC/DC Converters Combine High Power Density with 4:1 Ultra-Wide Input Range | Official Press Release | Sep 2, 2026 |