The RP100-FW series is a high-performance 100W isolated DC/DC converter family featuring a 4:1 wide input range and up to 94% efficiency. Designed for demanding applications in transportation, industrial & automation, test & measurement, and datacom & telecom. The series offers a 2.25kVDC isolation and comprehensive protection features including OVP, OLP, OTP and continuous short-circuit protection. With an operating temperature range of 40°C to +110°C, altitude capability up to 5000m, and optional heat sink versions for improved thermal performance, the RP100-FW series ensures reliable operation in harsh environments. The output voltage is adjustable by ±10%, remote ON/OFF control is available with positive or negative logic. The series meets RoHS & REACH standards.
| Attributes | RP100-2405SFW/N |
|---|---|
| Product Category | DC/DC |
| Power (W) | 100 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Main Vout (V) | 4.5 to 5.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 20000 |
| Isolation (kV) | 2.25 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 50.8 |
| Width (mm) | 25.4 |
| Height (mm) | 11.5 |
| Certifications | EN 55032, EN 55035, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 110 |
| Protections | OLP, OTP, OVP, SCP, UVLO |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Negative |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RP100-FW_datasheet.pdf | Datasheet | |
| RP100-FW.STEP | 2D/3D | |
| RP100-AW_EMIAppnote_PBLayoutGuideline_Rev1.pdf | Sep 2, 2026 |
| Title | Type | Date |
|---|---|---|
| New 50W and 100W DC/DC Converters Combine High Power Density with 4:1 Ultra-Wide Input Range | Official Press Release | Sep 2, 2026 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
R-REF04-RIA12-2
| R-REF04-RIA12-2 Reference Design |