The RP10-EW series wide input range DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and
vibration tolerance and is available with an optional remote on/off control pin.
Attributes | RP10-2405DEW/N-HC |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 10 |
Isolation | Isolated |
Vin (V) | 9 - 36 |
Main Vout (V) | ± 5 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 1000 |
Iout 2 (mA) | -1000 |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 56.8 |
Width (mm) | 25.4 |
Height (mm) | 16.8 |
Certifications | UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 78 |
Protections | OLP, OVP, SCP |
Control Pin Function | Negative |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rep10-ew | ||
RP10-EW.pdf | Datasheet | |
RP10-EW-HC.step | 2D/3D | Jul 25, 2019 |