The RP10-RAW series DC/DC converters are designed for railway rolling stock applications with an extra wide continuous input voltage range of 36-160VDC (200VDC for 1s), making them suitable for 72V, 96V and 110VDC railway systems, but they are also suitable for non-railway high voltage battery applications. They offer single or dual outputs from 3.3V up to ±15V. The high efficiency permits an ambient temperature range from -40°C to more than 75°C without derating, forced cooling, or the need for heatsinks. The RP10-RAW series features UVLO, OVP, SCP, and OLP making them ideal for many harsh railway and industrial applications such as powering IoT sensors, battery management systems, or electric fork-lift trucks. The RP10-RAW is available in an industry standard, compact DIP24 package and comes with a 3 year warranty.
| Attributes | RP10-1105.1SRAW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Vin (V) | 36 - 160 |
| Main Vout (V) | 4.49 to 5.51 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2000 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 31.8 |
| Width (mm) | 20.3 |
| Height (mm) | 10.6 |
| Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OLP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Positive |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RP10-RAW.pdf | Datasheet | |
| RP10-RAW.STEP | 2D/3D | Oct 10, 2022 |
| Title | Type | Date |
|---|---|---|
| 36 – 160VDC Input DC/DCs for Railway Applications, 3W, 6W, and 10W | Official Press Release | May 24, 2023 |
| Title | Type | Date |
|---|---|---|
| RECOM RPx-RAW Series DC-DC Converters: New Product Brief | Youtube Video | Jun 6, 2023 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RSP20-168
| 20W 168V Clamping Surge Protector |