The ROL DC/DC converters are typically used in general purpose low power isolation and voltage matching applications, and feature a full industrial operating temperature range of -40°C to +85°C without derating.
Attributes | ROL-0505S/HP |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.5 |
Isolation | Isolated |
Vin (V) | 5 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 100 |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 6 |
Height (mm) | 10 |
Certifications | EN 60950-1, IEC 60950-1 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |