The RO/E series is an unregulated DC/DC converter in standard SIP4 package style.
This series has been designed to offer exceptionally high efficiency at low loads, an extended operating temperature range and low deviation (10% to 100% load).
Uses include applications with restricted energy budget and industrial applications where a high efficiency level is required.
| Attributes | RO-2405S/EH | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 1 | 
| Isolation | Isolated | 
| Vin (V) | 24 | 
| Main Vout (V) | 5 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 200 | 
| Isolation (kV) | 2 | 
| Mounting Type | THT | 
| Package Style | SIP4 | 
| Length (mm) | 11.5 | 
| Width (mm) | 6 | 
| Height (mm) | 10 | 
| Certifications | UL 60950-1 | 
| Directives | RoHS 2 (6/6) | 
| Packaging Type | Tube | 
| Regulation | Unregulated |