The RN series of compact 1.25W single output converters are especially useful when more than 1W of power is required, but there are space restrictions than make a 2W converter unsuitable. The converter series feature an industrial ambient temperature operating range of -40°C to +85°C without derating and up to 100°C ambient temperature with derating. Options include 1kVDC or 2kVDC isolation and continuous short circuit protection (/P).
Attributes | RN-0905S/H |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.25 |
Isolation | Isolated |
Vin (V) | 9 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 250 |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | DIP8 |
Length (mm) | 12.6 |
Width (mm) | 10.1 |
Height (mm) | 7.62 |
Certifications | EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |