| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | ||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP001-RMR-028-RVS002-0505-1
New
| 1 | 7 | 5 | 5 |
RMR-028-F55S-R
|
| Attributes | RMR-028-F55S-R |
|---|---|
| AC/DC,DC/DC,IC,Transformer | TRAFO |
| Isolation | Isolated |
| Vin (V) | 30 |
| Main Vout (V) | 30 |
| MAX Iout (mA) | 200 |
| Isolation (kV) | 5 |
| Mounting Type | SMD |
| Package Style | 19.9x9.5x7.6 |
| Length (mm) | 19.9 |
| Width (mm) | 9.5 |
| Height (mm) | 7.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 1 Year |
| Config | 1 Primary 1 Secondary |
| Topology | Full-Bridge |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 85 |
| Volt µs Rating (V/µs) | 20 |
| MAX Primary DCR (mΩ) | 230 |
| MAX Secondary DCR (Ω) | 0.36 |
| WindingTurnsRatio | 1:1.125 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RMR-028.pdf | Datasheet | |
| RMR-028.STEP | 2D/3D | Feb 4, 2026 |