| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP001-RMR-012-0505-1
New
| 1 | 6.36 | 5 | 5 |
RMR-012
|
| Attributes | RMR-012-F55S-R |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 200 |
| Isolation (kV) | 6.36 |
| Mounting Type | SMD |
| Package Style | 12.6x9x5.3 |
| Length (mm) | 12.6 |
| Width (mm) | 9 |
| Height (mm) | 5.3 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 1 Year |
| Config | 2 Primary 2 Secondary |
| Topology | Full-Bridge |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Dual |
| Secondary Winding | Dual |
| Primary Inductance (µH) | 108 |
| Volt µs Rating (V/µs) | 22 |
| MAX Primary DCR (Ω) | 0.45 |
| MAX Secondary DCR (Ω) | 0.65 |
| WindingTurnsRatio | 1:1:1.11:1.11 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RMR-012.pdf | Datasheet | |
| RMR-012.STEP | 2D/3D | Feb 4, 2026 |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |