| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP001-RMR-003-0505-1
New
| 1 | 1.5 | 5 | 5 |
RMR-003
|
| Attributes | RMR-003-A55S-CT |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 200 |
| Isolation (kV) | 1.5 |
| Mounting Type | SMD |
| Package Style | 8.1x6.8x3.8 |
| Length (mm) | 8.1 |
| Width (mm) | 6.8 |
| Height (mm) | 3.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 1 Year |
| Config | 1 Primary 1 Secondary CT |
| Topology | Full-Bridge |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 125 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 121 |
| Volt µs Rating (V/µs) | 10 |
| MAX Primary DCR (Ω) | 0.26 |
| MAX Secondary DCR (Ω) | 0.27 |
| WindingTurnsRatio | 1:1.12 |
| Center Tap | Yes |
| Title | Type | Date |
|---|---|---|
| RMR-003.pdf | Datasheet | |
| RMR-003.STEP | 2D/3D | Feb 4, 2026 |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |